NXOpen .NET Reference
12.0.0
|
This class is used to construct the component name and part file name block, if it is in manage mode, we also have item number, item revision and item name . More...
Public Member Functions | |
unsafe void | SetPartOperationBuilder (NXOpen.PDM.PartOperationCreateBuilder partOperationBuilder) |
Sets NXOpen.PDM.PartOperationCreateBuilder More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Layout2d.Layout2dDefinitionLocation | Location [get, set] |
Returns or sets the location type of the component indicating local, native or team center More... | |
unsafe string | Name [get, set] |
Returns or sets the JA method support for accessing and setting Component Name value, NOTE: Client must free the returned TEXT_p_t* with TEXT_free More... | |
unsafe string | PartName [get, set] |
Returns or sets the JA method support for accessing and setting Component part file mame value, NOTE: Client must free the returned TEXT_p_t* with TEXT_free More... | |
This class is used to construct the component name and part file name block, if it is in manage mode, we also have item number, item revision and item name .
Created in NX10.0.0
unsafe void NXOpen.Layout2d.ComponentNameBuilder.SetPartOperationBuilder | ( | NXOpen.PDM.PartOperationCreateBuilder | partOperationBuilder | ) |
Sets NXOpen.PDM.PartOperationCreateBuilder
Created in NX10.0.0
License requirements: drafting ("DRAFTING")
partOperationBuilder |
unsafe bool NXOpen.Layout2d.ComponentNameBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the location type of the component indicating local, native or team center
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the JA method support for accessing and setting Component Name value, NOTE: Client must free the returned TEXT_p_t* with TEXT_free
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the JA method support for accessing and setting Component part file mame value, NOTE: Client must free the returned TEXT_p_t* with TEXT_free
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")