NXOpen .NET Reference
12.0.0
|
Represents a Builder that creates NXOpen.Layout2d.Component from Assembly More...
Public Types | |
enum | CreateMethod { Section, Plane } |
the method to use More... | |
Public Member Functions | |
unsafe void | SetSourcePart (NXOpen.Part part) |
Sets the source part to create 2D component from. More... | |
unsafe NXOpen.Part | GetSourcePart () |
Returns the current source part More... | |
unsafe void | SetProjectionPlane (NXOpen.Point3d origin, NXOpen.Vector3d yAxis, NXOpen.Vector3d zAxis) |
Sets the projection plane specified by origin, y and z vectors, where z is the plane normal and the x vector is computed. More... | |
unsafe void | GetProjectionPlane (out NXOpen.Point3d origin, out NXOpen.Matrix3x3 orientation) |
Gets the projection plane origin and orientation matrix More... | |
Public Member Functions inherited from NXOpen.Display.DynamicSectionBuilder | |
unsafe void | GetActivePlane (out NXOpen.Display.DynamicSectionTypes.Axis planeAxis, out NXOpen.Display.DynamicSectionTypes.ActivePlane activePlane) |
Gets the active plane in the section. More... | |
unsafe void | SetActivePlane (NXOpen.Display.DynamicSectionTypes.Axis planeAxis, NXOpen.Display.DynamicSectionTypes.ActivePlane activePlane) |
Sets the active plane in the section More... | |
unsafe void | AlternatePlane () |
Cycle through planes that are 90 degrees aligned to the current section plane. More... | |
unsafe NXOpen.DatumPlane | CreateDatumPlane () |
Creates a datum plane from the active section plane. More... | |
unsafe void | EditView (NXOpen.ModelingView view) |
Edits the section object in the modeling view. More... | |
unsafe void | ShowCurvePreview (bool showCurvePreview) |
Show/hide curve preview. More... | |
unsafe NXOpen.Display.PlaneGridBuilder | GetGridSettings () |
Creates a grid settings builder from the active section plane. More... | |
unsafe string | GetName () |
Gets the section name. More... | |
unsafe bool | SetName (string sectionName) |
Sets the section name. More... | |
unsafe NXOpen.Vector3d | GetNormal () |
Gets the normal of the section plane More... | |
unsafe void | SetNormal (NXOpen.Vector3d normal) |
Sets the normal of the section plane More... | |
unsafe double | GetOffset () |
Gets the the plane offset. More... | |
unsafe void | SetOffset (double offset) |
Sets the the plane offset. More... | |
unsafe void | GetOffsetLimits (out double minimumOffset, out double maximumOffset) |
Gets minimum and maximum offset limits. More... | |
unsafe NXOpen.Point3d | GetOrigin () |
Gets the section origin. More... | |
unsafe void | SetOrigin (NXOpen.Point3d origin) |
Sets the section origin. More... | |
unsafe void | OffsetOriginInPlane (double xOffset, double yOffset) |
Offsets section origin within current section plane. More... | |
unsafe double | GetPlaneThickness () |
Gets the thickness between active plane pair. More... | |
unsafe void | SetPlaneThickness (double planeThickness) |
Sets the thickness between active plane pair. More... | |
unsafe double | GetRotationAngle (NXOpen.Display.DynamicSectionTypes.Axis rotationAxis) |
Gets rotation angle for specified axis. More... | |
unsafe void | SetRotationAngle (NXOpen.Display.DynamicSectionTypes.Axis rotationAxis, double angle) |
Rotates the section about specified axis by the specified angle. More... | |
unsafe NXOpen.Matrix3x3 | GetRotationMatrix () |
Gets the section rotation matrix More... | |
unsafe void | SetRotationMatrix (NXOpen.Display.DynamicSectionTypes.Axis rotationAxis, NXOpen.Matrix3x3 rotationMatrix) |
Sets the section rotation matrix More... | |
unsafe bool | LoadAllIntersecting (out NXOpen.PartLoadStatus loadStatus) |
Loads all components that intersect the current section plane. More... | |
unsafe bool | LoadNearIntersecting (out NXOpen.PartLoadStatus loadStatus) |
Loads components that intersect the current section plane and are near the section plane origin. More... | |
unsafe void | PlaneX () |
Creates a plane along X direction. More... | |
unsafe void | PlaneY () |
Creates a plane along Y direction. More... | |
unsafe void | PlaneZ () |
Creates a plane along Z direction. More... | |
unsafe void | RestoreView () |
Restores the section to the saved section in the view database. More... | |
unsafe void | ReverseDirection () |
Reverses the plane direction. More... | |
unsafe void | SaveCurves (string groupName) |
Creates curves by intersecting all clipping planes of the section with all visible bodies in the scene and adds them to the group created with the specified name. More... | |
unsafe bool | IsDefaultPlane () |
Indicates whether the section plane is at the default location. More... | |
unsafe void | SetDefaultPlane () |
Set current section plane to its default definition. More... | |
unsafe void | SetDefaults () |
Set current section to the default values. More... | |
unsafe void | SetOffsetByPoint (NXOpen.Point3d point) |
This method offsets the active clipping plane such that the plane passes through the specified point. More... | |
unsafe void | SetPlane (NXOpen.Point3d axisOrigin, NXOpen.Point3d origin, NXOpen.Matrix3x3 rotationMatrix) |
Sets a section plane to be the specified plane The plane is created at the specified origin with the specified rotation matrix. More... | |
unsafe void | SetAssociativePlane (NXOpen.Plane planeTag) |
Makes dynamic section associative to the specified plane The plane must be a smart plane; otherwise an error will be reported. More... | |
unsafe bool | IsAssociativitySupported () |
Determines if an associative section plane is supported. More... | |
unsafe void | ShowSectionCurves (bool showCurves) |
Shows the section curves in the view associated with the builder. More... | |
unsafe void | UpdateBoxExtents () |
Update box section display by recomputing the box extents if necessary. More... | |
unsafe void | GetAllPlanesGeometry (out NXOpen.Point3d[] planeOrigins, out NXOpen.Matrix3x3[] planeMetrices) |
Gets geometry for all planes of the section. More... | |
unsafe void | GetPlaneGeometry (NXOpen.Display.DynamicSectionTypes.Axis axisType, NXOpen.Display.DynamicSectionTypes.ActivePlane planeType, out NXOpen.Point3d origin, out NXOpen.Matrix3x3 matrix) |
Gets geometry of specified plane of the section. More... | |
unsafe bool | SetAllPlanesGeometry (NXOpen.Point3d[] planeOrigins, NXOpen.Matrix3x3[] planeMetrices) |
Sets geometry for all planes of the section. More... | |
unsafe void | GetBoundingBox (out NXOpen.Point3d minCornerPt, out NXOpen.Point3d maxCornerPt) |
Gets bounding box used by the section. More... | |
unsafe void | SetBoundingBox (NXOpen.Point3d minCornerPt, NXOpen.Point3d maxCornerPt) |
Sets bounding box for the section. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | ComponentName [get, set] |
Returns or sets the component name More... | |
unsafe NXOpen.Layout2d.CreateComponentFrom3DBuilder.CreateMethod | Method [get, set] |
Returns or sets the method to utilize in create Component from 3D More... | |
unsafe NXOpen.SelectTaggedObjectList | SelectedObjects [get] |
Returns the selected objects of Solid body or Component type More... | |
unsafe NXOpen.Layout2d.CreateComponentFrom3DSettingsBuilder | Settings [get, set] |
Returns or sets the settings of create component from 3D More... | |
Properties inherited from NXOpen.Display.DynamicSectionBuilder | |
unsafe bool | BoxExtentDelayUpdate [get, set] |
Returns or sets the delay box extent update. More... | |
unsafe double | BoxExtentMargin [get, set] |
Returns or sets the margin for box section extents More... | |
unsafe NXOpen.SelectINXObjectList | BoxExtentObjects [get] |
Returns the objects that define the extents for box section. More... | |
unsafe bool | BoxExtentSupported [get] |
Returns the box extent support. More... | |
unsafe NXOpen.NXColor | CapColor [get, set] |
Returns or sets the cap color. More... | |
unsafe NXOpen.Display.DynamicSectionTypes.CapColorOption | CapColorOption [get, set] |
Returns or sets the cap color option More... | |
unsafe NXOpen.Display.DynamicSectionTypes.Clip | ClipType [get, set] |
Returns or sets the clip type More... | |
unsafe NXOpen.Display.DynamicSectionTypes.CoordinateSystem | CsysType [get, set] |
Returns or sets the coordinate system used for creating section plane along X, Y or Z principal planes. More... | |
unsafe NXOpen.NXColor | CurveColor [get, set] |
Returns or sets the curve color. More... | |
unsafe NXOpen.Display.DynamicSectionTypes.CurveColorOption | CurveColorOption [get, set] |
Returns or sets the curve color option More... | |
unsafe NXOpen.Display.DynamicSectionTypes.Axis | DefaultPlaneAxis [get, set] |
Returns or sets the axis indicating the default plane normal. More... | |
unsafe bool | DeferCurveUpdate [get, set] |
Returns or sets the defer curve update property. More... | |
unsafe NXOpen.NXColor | InterferenceColor [get, set] |
Returns or sets the interference color. More... | |
unsafe NXOpen.Display.LayerSettingsBuilder | LayerSettings [get] |
Returns the layer settings builder More... | |
unsafe bool | LockPlanes [get, set] |
Returns or sets the lock planes flag. More... | |
unsafe int | NumberInSeries [get, set] |
Returns or sets the number of requested section planes in the current section series. More... | |
unsafe bool | ReverseSeries [get, set] |
Returns or sets the reverse series flag More... | |
unsafe double | SeriesSpacing [get, set] |
Returns or sets the section plane spacing in the current section series. More... | |
unsafe bool | ShowCap [get, set] |
Returns or sets the cap on off flag More... | |
unsafe bool | ShowClip [get, set] |
Returns or sets the clip on off flag More... | |
unsafe bool | ShowCurves [get, set] |
Returns or sets the curve on off flag. More... | |
unsafe bool | ShowGrid [get, set] |
Returns or sets the show grid display flag More... | |
unsafe bool | ShowInterference [get, set] |
Returns or sets the interference on off flag. More... | |
unsafe bool | ShowViewer [get, set] |
Returns or sets the 2D viewer display flag More... | |
unsafe NXOpen.Display.DynamicSectionTypes.Type | Type [get, set] |
Returns or sets the section type More... | |
unsafe NXOpen.ModelingView | View [get, set] |
Returns or sets the modeling view in which section object edits are being done. More... | |
Represents a Builder that creates NXOpen.Layout2d.Component from Assembly
To create a new instance of this class, use NXOpen.Layout2d.ComponentCollection.CreateComponentFrom3dBuilder
Default values.
Property | Value |
---|---|
BoxExtentDelayUpdate |
false |
CapColorOption |
Any |
ClipType |
Section |
CurveColorOption |
Any |
LockPlanes |
true |
ShowCap |
true |
ShowClip |
true |
ShowCurves (deprecated) |
false |
ShowGrid |
false |
ShowInterference |
false |
ShowViewer |
false |
Type |
OnePlane |
Created in NX11.0.0
unsafe void NXOpen.Layout2d.CreateComponentFrom3DBuilder.GetProjectionPlane | ( | out NXOpen.Point3d | origin, |
out NXOpen.Matrix3x3 | orientation | ||
) |
Gets the projection plane origin and orientation matrix
Created in NX11.0.0
License requirements: nx_layout ("NX Layout")
origin | |
orientation |
unsafe NXOpen.Part NXOpen.Layout2d.CreateComponentFrom3DBuilder.GetSourcePart | ( | ) |
Returns the current source part
Created in NX11.0.0
License requirements: nx_layout ("NX Layout")
unsafe void NXOpen.Layout2d.CreateComponentFrom3DBuilder.SetProjectionPlane | ( | NXOpen.Point3d | origin, |
NXOpen.Vector3d | yAxis, | ||
NXOpen.Vector3d | zAxis | ||
) |
Sets the projection plane specified by origin, y and z vectors, where z is the plane normal and the x vector is computed.
Created in NX11.0.0
License requirements: nx_layout ("NX Layout")
origin | |
yAxis | |
zAxis |
unsafe void NXOpen.Layout2d.CreateComponentFrom3DBuilder.SetSourcePart | ( | NXOpen.Part | part | ) |
Sets the source part to create 2D component from.
The part may be the current work part or other part loaded in session.
Created in NX11.0.0
License requirements: nx_layout ("NX Layout")
part |
|
getset |
Returns or sets the component name
Created in NX11.0.0
License requirements to get this property: nx_layout ("NX Layout")
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the method to utilize in create Component from 3D
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
get |
Returns the selected objects of Solid body or Component type
Created in NX11.0.0
License requirements: nx_layout ("NX Layout")
|
getset |
Returns or sets the settings of create component from 3D
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.