NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Layout2d.CreateComponentFrom3DSettingsBuilder More...
Public Member Functions | |
unsafe void | InheritSettingsFromCustomerDefault () |
Inherit Settings From Customer Default More... | |
unsafe void | InheritSettingsFromPreferences () |
Inherit Settings From Preference More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AutomaticallyStartInsert2DComponentCommand [get, set] |
Returns or sets the settings to determines whether or not automatically start insert 2D component command More... | |
unsafe int | Color [get, set] |
Returns or sets the settings to specifies the 2D component curves color. More... | |
unsafe NXOpen.Display.DynamicSectionTypes.CurveColorOption | ColorOption [get, set] |
Returns or sets the settings to specifies how the color of the 2D component curves is defined. More... | |
unsafe bool | CreateSingle2DComponentDefinition [get, set] |
Returns or sets the settings to determines whether or not create single 2D component definition More... | |
Represents a NXOpen.Layout2d.CreateComponentFrom3DSettingsBuilder
Created in NX11.0.0
unsafe void NXOpen.Layout2d.CreateComponentFrom3DSettingsBuilder.InheritSettingsFromCustomerDefault | ( | ) |
Inherit Settings From Customer Default
Created in NX11.0.0
License requirements: drafting ("DRAFTING")
unsafe void NXOpen.Layout2d.CreateComponentFrom3DSettingsBuilder.InheritSettingsFromPreferences | ( | ) |
Inherit Settings From Preference
Created in NX11.0.0
License requirements: drafting ("DRAFTING")
unsafe bool NXOpen.Layout2d.CreateComponentFrom3DSettingsBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the settings to determines whether or not automatically start insert 2D component command
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the settings to specifies the 2D component curves color.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the settings to specifies how the color of the 2D component curves is defined.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the settings to determines whether or not create single 2D component definition
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")