NXOpen .NET Reference
12.0.0
|
Represents a Builder for create assembly from Layout functionality which will create a * new assembly from the selected Layout More...
Properties | |
unsafe NXOpen.Part | AssemblyPart [get, set] |
Returns or sets the destination part for the Layout assembly More... | |
unsafe NXOpen.SelectDisplayableObject | Layout2dObject [get] |
Returns the select Layout object to create assembly More... | |
unsafe NXOpen.Layout2d.AssemblyCreationSettingsBuilder | Settings [get] |
Returns the settings of the assembly creation More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Builder for create assembly from Layout functionality which will create a * new assembly from the selected Layout
To create a new instance of this class, use NXOpen.Layout2d.ComponentCollection.CreateAssemblyFromLayout2dBuilder
Created in NX10.0.0
|
getset |
Returns or sets the destination part for the Layout assembly
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the select Layout object to create assembly
Created in NX10.0.0
License requirements: None.
|
get |
Returns the settings of the assembly creation
Created in NX10.0.0
License requirements: None.