NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Layout2d.AssemblyCreationSettingsBuilder More...
Public Member Functions | |
unsafe void | InheritSettingsFromCustomerDefault () |
Inherit Settings From Customer Default More... | |
unsafe void | InheritSettingsFromPreferences () |
Inherit Settings From Preference More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AutomaticallyStartModelingApplication [get, set] |
Returns or sets the settings todetermines whether or not automatically start modeling application More... | |
unsafe bool | Transfer2dComponentAnnotation [get, set] |
Returns or sets the settings to determines whether or not transfer 2d component annotation More... | |
unsafe bool | TransferTopLevelSketchAnnotation [get, set] |
Returns or sets the settings to determines whether or not transfer top level sketch annotation More... | |
Represents a NXOpen.Layout2d.AssemblyCreationSettingsBuilder
Created in NX10.0.0
unsafe void NXOpen.Layout2d.AssemblyCreationSettingsBuilder.InheritSettingsFromCustomerDefault | ( | ) |
Inherit Settings From Customer Default
Created in NX10.0.0
License requirements: drafting ("DRAFTING")
unsafe void NXOpen.Layout2d.AssemblyCreationSettingsBuilder.InheritSettingsFromPreferences | ( | ) |
Inherit Settings From Preference
Created in NX10.0.0
License requirements: drafting ("DRAFTING")
unsafe bool NXOpen.Layout2d.AssemblyCreationSettingsBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the settings todetermines whether or not automatically start modeling application
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the settings to determines whether or not transfer 2d component annotation
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the settings to determines whether or not transfer top level sketch annotation
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")