NXOpen .NET Reference
12.0.0
|
Represents a Builder for Replace 2D Component functionality which will replaces * the selected 2D Component contents from another 2D Component definition. More...
Properties | |
unsafe NXOpen.Layout2d.SelectComponentList | Components [get] |
Returns the select 2D Components to replace the definitions More... | |
unsafe NXOpen.Layout2d.Layout2dDefinitionLocation | Location [get, set] |
Returns or sets the location type of the 2D Component definition to replace * indicating local, native or team center More... | |
unsafe string | Path [get, set] |
Returns or sets the path of the 2D Component definition to replace More... | |
unsafe bool | ReplaceAll [get, set] |
Returns or sets the flag indicating whether to replace all instances of selected components More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Builder for Replace 2D Component functionality which will replaces * the selected 2D Component contents from another 2D Component definition.
To create a new instance of this class, use NXOpen.Layout2d.ComponentCollection.CreateReplaceComponentBuilder
Created in NX10.0.0
|
get |
Returns the select 2D Components to replace the definitions
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the location type of the 2D Component definition to replace * indicating local, native or team center
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the path of the 2D Component definition to replace
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the flag indicating whether to replace all instances of selected components
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")