NXOpen .NET Reference
12.0.0
|
Represents a Steel Insert feature builder. More...
Public Types | |
enum | InsertTypeOption { Trim, Flange, OffsetFlange } |
Settings for the insert type. More... | |
Public Member Functions | |
unsafe void | SetMainProfile (NXOpen.Die.DirectionOption direction, NXOpen.IProfile[] profileEntries) |
Sets the main profile of the steel insert More... | |
unsafe NXOpen.IProfile[] | GetMainProfile (out NXOpen.Die.DirectionOption direction) |
Gets the main profile of the steel insert More... | |
unsafe void | SetFlangeEndProfile (NXOpen.Die.DirectionOption direction, NXOpen.IProfile[] profileEntries) |
Sets the flange end profile of the steel insert More... | |
unsafe NXOpen.IProfile[] | GetFlangeEndProfile (out NXOpen.Die.DirectionOption direction) |
Gets the flange end profile of the steel insert More... | |
unsafe void | SetBackShape (NXOpen.ISurface[] backEntries) |
More... | |
unsafe NXOpen.ISurface[] | GetBackShape () |
Gets the back shape of the die steelinsert More... | |
unsafe void | GetHoleGridOrientation (out NXOpen.Point3d gridOrigin, out NXOpen.Matrix3x3 gridMatrix) |
Gets the hole grid orientation for the dowel and bolt holes More... | |
unsafe void | SetHoleGridOrientation (NXOpen.Point3d gridOrigin, NXOpen.Matrix3x3 gridMatrix) |
More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance of the diesteelinsert More... | |
unsafe int | BackReliefToggle [get, set] |
Returns or sets the back relief toggle More... | |
unsafe NXOpen.ISurface | BaseOrientation [get, set] |
Returns or sets the base orientation of the steelinsert More... | |
unsafe NXOpen.Die.HoleParentBuilder | BoltHoleParent [get] |
Returns the bolt hole parent builder of the diesteelinsert More... | |
unsafe NXOpen.IReferenceAxis | CamDirection [get, set] |
Returns or sets the cam direction of the steelinsert More... | |
unsafe NXOpen.Die.ConnectProfileParentBuilder | ConnectProfilesParent [get] |
Returns the connecting profiles parent builder of the diesteelinsert More... | |
unsafe bool | DisplayHoles [get, set] |
Returns or sets the display holes of the diesteelinsert More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance of the diesteelinsert casting More... | |
unsafe NXOpen.Die.HoleParentBuilder | DowelHoleParent [get] |
Returns the dowel hole parent builder of the diesteelinsert More... | |
unsafe NXOpen.ISurface | EndOrientation [get, set] |
Returns or sets the end orientation of the steelinsert More... | |
unsafe NXOpen.Die.SteelInsertBuilder.InsertTypeOption | InsertType [get, set] |
Returns or sets the insert type More... | |
unsafe NXOpen.Die.PierceHoleParentBuilder | PierceHoleParent [get] |
Returns the pierce hole parent builder of the diesteelinsert More... | |
unsafe int | ProfileReliefToggle [get, set] |
Returns or sets the profile relief toggle More... | |
unsafe bool | ReverseTrimSide [get, set] |
Returns or sets the reverse trim side setting of the steel insert. More... | |
unsafe NXOpen.Die.FlangeSteelRibParentBuilder | RibsParent [get] |
Returns the ribs parent builder of the diesteelinsert More... | |
unsafe NXOpen.Die.SteelInsertSectionBuilder | Section [get] |
Returns the section builder of the diesteelinsert More... | |
unsafe NXOpen.Die.SteelInsertSegmentParentBuilder | SegmentsParent [get] |
Returns the segments parent builder of the diesteelinsert More... | |
unsafe NXOpen.Body | SheetMetal [get, set] |
Returns or sets the sheet metal of the die steelinsert More... | |
unsafe NXOpen.ISurface | StartOrientation [get, set] |
Returns or sets the start orientation of the steelinsert More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Steel Insert feature builder.
To create a new instance of this class, use NXOpen.Die.DieCollection.Steelinsert
Created in NX4.0.0
unsafe NXOpen.ISurface [] NXOpen.Die.SteelInsertBuilder.GetBackShape | ( | ) |
Gets the back shape of the die steelinsert
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
unsafe NXOpen.IProfile [] NXOpen.Die.SteelInsertBuilder.GetFlangeEndProfile | ( | out NXOpen.Die.DirectionOption | direction | ) |
Gets the flange end profile of the steel insert
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
direction | profile direction |
unsafe void NXOpen.Die.SteelInsertBuilder.GetHoleGridOrientation | ( | out NXOpen.Point3d | gridOrigin, |
out NXOpen.Matrix3x3 | gridMatrix | ||
) |
Gets the hole grid orientation for the dowel and bolt holes
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
gridOrigin | |
gridMatrix |
unsafe NXOpen.IProfile [] NXOpen.Die.SteelInsertBuilder.GetMainProfile | ( | out NXOpen.Die.DirectionOption | direction | ) |
Gets the main profile of the steel insert
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
direction | profile direction |
unsafe void NXOpen.Die.SteelInsertBuilder.SetBackShape | ( | NXOpen.ISurface[] | backEntries | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
backEntries | back entries |
unsafe void NXOpen.Die.SteelInsertBuilder.SetFlangeEndProfile | ( | NXOpen.Die.DirectionOption | direction, |
NXOpen.IProfile[] | profileEntries | ||
) |
Sets the flange end profile of the steel insert
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
direction | profile direction |
profileEntries | profile entries |
unsafe void NXOpen.Die.SteelInsertBuilder.SetHoleGridOrientation | ( | NXOpen.Point3d | gridOrigin, |
NXOpen.Matrix3x3 | gridMatrix | ||
) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
gridOrigin | |
gridMatrix |
unsafe void NXOpen.Die.SteelInsertBuilder.SetMainProfile | ( | NXOpen.Die.DirectionOption | direction, |
NXOpen.IProfile[] | profileEntries | ||
) |
Sets the main profile of the steel insert
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
direction | profile direction |
profileEntries | profile entries |
|
getset |
Returns or sets the angle tolerance of the diesteelinsert
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the back relief toggle
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the base orientation of the steelinsert
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the bolt hole parent builder of the diesteelinsert
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the cam direction of the steelinsert
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the connecting profiles parent builder of the diesteelinsert
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the display holes of the diesteelinsert
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the distance tolerance of the diesteelinsert casting
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the dowel hole parent builder of the diesteelinsert
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the end orientation of the steelinsert
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the insert type
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the pierce hole parent builder of the diesteelinsert
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the profile relief toggle
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the reverse trim side setting of the steel insert.
True indicates that the trim side should be reversed.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the ribs parent builder of the diesteelinsert
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the section builder of the diesteelinsert
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the segments parent builder of the diesteelinsert
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the sheet metal of the die steelinsert
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the start orientation of the steelinsert
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")