NXOpen .NET Reference
12.0.0
|
Represents a Steel Insert Section sub feature. More...
Public Types | |
enum | ExtensionTypeOption { Constant, MaxdistPlusConst, Law } |
Settings for the extension type. More... | |
Public Member Functions | |
unsafe void | SetBackSideReliefDistance (string backSideReliefDistance) |
More... | |
unsafe void | SetProductContactWidth (string productContactWidth) |
More... | |
unsafe void | SetProductContactRelief (string productContactRelief) |
More... | |
unsafe void | SetPlanarOffsetHeight (string planarOffsetHeight) |
More... | |
unsafe void | SetOffsetProfileToTop (string offsetProfileToTop) |
More... | |
unsafe void | SetBeltThickness (string beltThickness) |
More... | |
unsafe void | SetReliefAngle (string reliefAngle) |
More... | |
unsafe void | SetProfileRelief (string profileRelief) |
More... | |
unsafe void | SetExtensionDistance (string extensionDistance) |
More... | |
unsafe void | GetFormingAttributes (out string title, out string value, out int color) |
Gets the forming faces attributes More... | |
unsafe void | SetFormingAttributes (string title, string value, int color) |
Sets the forming faces attributes More... | |
unsafe void | GetTrimWallAttributes (out string title, out string value, out int color) |
Gets the steelinsert trim wall faces attributes More... | |
unsafe void | SetTrimWallAttributes (string title, string value, int color) |
Sets the steelinsert trim wall faces attributes More... | |
unsafe void | GetFlangeWallAttributes (out string title, out string value, out int color) |
Gets the flange wall attributes More... | |
unsafe void | SetFlangeWallAttributes (string title, string value, int color) |
Sets the flange wall attributes More... | |
unsafe void | GetEndAttributes (out string title, out string value, out int color) |
Gets the end faces attributes More... | |
unsafe void | SetEndAttributes (string title, string value, int color) |
Sets the end faces attributes More... | |
unsafe void | GetBackAttributes (out string title, out string value, out int color) |
Gets the back faces attributes More... | |
unsafe void | SetBackAttributes (string title, string value, int color) |
Sets the back faces attributes More... | |
unsafe void | GetBaseAttributes (out string title, out string value, out int color) |
Gets the base faces attributes More... | |
unsafe void | SetBaseAttributes (string title, string value, int color) |
Sets the base faces attributes More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | BackSideReliefDistance [get] |
Returns the back/side relief distance of the steel insert casting More... | |
unsafe NXOpen.Expression | BeltThickness [get] |
Returns the belt thickness More... | |
unsafe NXOpen.Expression | ExtensionDistance [get] |
Returns the extension distance More... | |
unsafe NXOpen.Die.SteelInsertSectionBuilder.ExtensionTypeOption | ExtensionType [get, set] |
Returns or sets the extension type More... | |
unsafe double | MassLimit [get, set] |
Returns or sets the mass limit of the steel insert casting More... | |
unsafe NXOpen.Expression | OffsetProfileToTop [get] |
Returns the offset of the profile to the top of the steel insert casting More... | |
unsafe NXOpen.Expression | PlanarOffsetHeight [get] |
Returns the planar contact height of the steel insert casting More... | |
unsafe NXOpen.Expression | ProductContactRelief [get] |
Returns the product contact relief of the steel insert casting More... | |
unsafe NXOpen.Expression | ProductContactWidth [get] |
Returns the product contact width of the steel insert casting More... | |
unsafe NXOpen.Expression | ProfileRelief [get] |
Returns the profile relief More... | |
unsafe NXOpen.Expression | ReliefAngle [get] |
Returns the relief angle More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Steel Insert Section sub feature.
This sub feature is created via the main feature builder.
Created in NX4.0.0
unsafe void NXOpen.Die.SteelInsertSectionBuilder.GetBackAttributes | ( | out string | title, |
out string | value, | ||
out int | color | ||
) |
Gets the back faces attributes
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | title for attribute |
value | value of attribute |
color | color of back faces |
unsafe void NXOpen.Die.SteelInsertSectionBuilder.GetBaseAttributes | ( | out string | title, |
out string | value, | ||
out int | color | ||
) |
Gets the base faces attributes
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | title for attribute |
value | value of attribute |
color | color of base faces |
unsafe void NXOpen.Die.SteelInsertSectionBuilder.GetEndAttributes | ( | out string | title, |
out string | value, | ||
out int | color | ||
) |
Gets the end faces attributes
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | title for attribute |
value | value of attribute |
color | color of end faces |
unsafe void NXOpen.Die.SteelInsertSectionBuilder.GetFlangeWallAttributes | ( | out string | title, |
out string | value, | ||
out int | color | ||
) |
Gets the flange wall attributes
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | title for attribute |
value | value of attribute |
color | color of flange wall faces |
unsafe void NXOpen.Die.SteelInsertSectionBuilder.GetFormingAttributes | ( | out string | title, |
out string | value, | ||
out int | color | ||
) |
Gets the forming faces attributes
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | title for attribute |
value | value of attribute |
color | color of forming faces |
unsafe void NXOpen.Die.SteelInsertSectionBuilder.GetTrimWallAttributes | ( | out string | title, |
out string | value, | ||
out int | color | ||
) |
Gets the steelinsert trim wall faces attributes
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | title for attribute |
value | value of attribute |
color | color of trim wall faces |
unsafe void NXOpen.Die.SteelInsertSectionBuilder.SetBackAttributes | ( | string | title, |
string | value, | ||
int | color | ||
) |
Sets the back faces attributes
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | title for attribute |
value | value of attribute |
color | color of back faces |
unsafe void NXOpen.Die.SteelInsertSectionBuilder.SetBackSideReliefDistance | ( | string | backSideReliefDistance | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
backSideReliefDistance |
unsafe void NXOpen.Die.SteelInsertSectionBuilder.SetBaseAttributes | ( | string | title, |
string | value, | ||
int | color | ||
) |
Sets the base faces attributes
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | title for attribute |
value | value of attribute |
color | color of base faces |
unsafe void NXOpen.Die.SteelInsertSectionBuilder.SetBeltThickness | ( | string | beltThickness | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
beltThickness |
unsafe void NXOpen.Die.SteelInsertSectionBuilder.SetEndAttributes | ( | string | title, |
string | value, | ||
int | color | ||
) |
Sets the end faces attributes
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | title for attribute |
value | value of attribute |
color | color of end faces |
unsafe void NXOpen.Die.SteelInsertSectionBuilder.SetExtensionDistance | ( | string | extensionDistance | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
extensionDistance |
unsafe void NXOpen.Die.SteelInsertSectionBuilder.SetFlangeWallAttributes | ( | string | title, |
string | value, | ||
int | color | ||
) |
Sets the flange wall attributes
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | title for attribute |
value | value of attribute |
color | color of flange wall faces |
unsafe void NXOpen.Die.SteelInsertSectionBuilder.SetFormingAttributes | ( | string | title, |
string | value, | ||
int | color | ||
) |
Sets the forming faces attributes
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | title for attribute |
value | value of attribute |
color | color of forming faces |
unsafe void NXOpen.Die.SteelInsertSectionBuilder.SetOffsetProfileToTop | ( | string | offsetProfileToTop | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
offsetProfileToTop |
unsafe void NXOpen.Die.SteelInsertSectionBuilder.SetPlanarOffsetHeight | ( | string | planarOffsetHeight | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
planarOffsetHeight |
unsafe void NXOpen.Die.SteelInsertSectionBuilder.SetProductContactRelief | ( | string | productContactRelief | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
productContactRelief |
unsafe void NXOpen.Die.SteelInsertSectionBuilder.SetProductContactWidth | ( | string | productContactWidth | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
productContactWidth |
unsafe void NXOpen.Die.SteelInsertSectionBuilder.SetProfileRelief | ( | string | profileRelief | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
profileRelief |
unsafe void NXOpen.Die.SteelInsertSectionBuilder.SetReliefAngle | ( | string | reliefAngle | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
reliefAngle |
unsafe void NXOpen.Die.SteelInsertSectionBuilder.SetTrimWallAttributes | ( | string | title, |
string | value, | ||
int | color | ||
) |
Sets the steelinsert trim wall faces attributes
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | title for attribute |
value | value of attribute |
color | color of trim wall faces |
|
get |
Returns the back/side relief distance of the steel insert casting
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the belt thickness
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the extension distance
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the extension type
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the mass limit of the steel insert casting
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the offset of the profile to the top of the steel insert casting
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the planar contact height of the steel insert casting
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the product contact relief of the steel insert casting
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the product contact width of the steel insert casting
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the profile relief
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the relief angle
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")