NXOpen .NET Reference
12.0.0
|
Represents a Steel Insert Segment Parent sub feature. More...
Public Types | |
enum | InsertTypeOption { Trim, Flange, OffsetFlange } |
Settings for the insert type. More... | |
enum | ExtensionTypeOption { Constant, MaxdistPlusConst, Law } |
Settings for the extension type. More... | |
Public Member Functions | |
unsafe void | SetBeltThickness (string beltThickness) |
More... | |
unsafe void | SetReliefAngle (string reliefAngle) |
More... | |
unsafe void | SetProfileRelief (string profileRelief) |
More... | |
unsafe void | SetExtensionDistance (string extensionDistance) |
More... | |
unsafe NXOpen.Die.SteelInsertSegmentChildBuilder | CreateChild () |
Creates a child siseg More... | |
unsafe void | DeleteChild (NXOpen.Die.SteelInsertSegmentChildBuilder diesisegchild) |
Deletes a child siseg More... | |
unsafe NXOpen.Die.SteelInsertSegmentChildBuilder[] | GetChildren () |
Outputs the children More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe int | AddEndPointsSwitch [get, set] |
Returns or sets the add end points switch More... | |
unsafe NXOpen.Expression | BeltThickness [get] |
Returns the belt thickness More... | |
unsafe NXOpen.Die.DieBuildStatusOption | BuildStatus [get] |
Returns the build status of die sisegs More... | |
unsafe bool | DesignStatus [get, set] |
Returns or sets the design status of die sisegs More... | |
unsafe bool | DisplayStatus [get, set] |
Returns or sets the display status of die sisegs More... | |
unsafe NXOpen.Expression | ExtensionDistance [get] |
Returns the extension distance More... | |
unsafe NXOpen.Die.SteelInsertSegmentParentBuilder.ExtensionTypeOption | ExtensionType [get, set] |
Returns or sets the extension type More... | |
unsafe NXOpen.Die.SteelInsertSegmentParentBuilder.InsertTypeOption | InsertType [get, set] |
Returns or sets the insert type More... | |
unsafe NXOpen.Expression | ProfileRelief [get] |
Returns the profile relief More... | |
unsafe bool | ProfileReliefToggle [get, set] |
Returns or sets the profile relief More... | |
unsafe NXOpen.Expression | ReliefAngle [get] |
Returns the relief angle More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Steel Insert Segment Parent sub feature.
This sub feature is created via the main feature builder.
Created in NX4.0.0
unsafe NXOpen.Die.SteelInsertSegmentChildBuilder NXOpen.Die.SteelInsertSegmentParentBuilder.CreateChild | ( | ) |
Creates a child siseg
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
unsafe void NXOpen.Die.SteelInsertSegmentParentBuilder.DeleteChild | ( | NXOpen.Die.SteelInsertSegmentChildBuilder | diesisegchild | ) |
Deletes a child siseg
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
diesisegchild |
unsafe NXOpen.Die.SteelInsertSegmentChildBuilder [] NXOpen.Die.SteelInsertSegmentParentBuilder.GetChildren | ( | ) |
Outputs the children
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
unsafe void NXOpen.Die.SteelInsertSegmentParentBuilder.SetBeltThickness | ( | string | beltThickness | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
beltThickness |
unsafe void NXOpen.Die.SteelInsertSegmentParentBuilder.SetExtensionDistance | ( | string | extensionDistance | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
extensionDistance |
unsafe void NXOpen.Die.SteelInsertSegmentParentBuilder.SetProfileRelief | ( | string | profileRelief | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
profileRelief |
unsafe void NXOpen.Die.SteelInsertSegmentParentBuilder.SetReliefAngle | ( | string | reliefAngle | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
reliefAngle |
|
getset |
Returns or sets the add end points switch
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the belt thickness
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the build status of die sisegs
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the design status of die sisegs
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the display status of die sisegs
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the extension distance
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the extension type
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the insert type
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the profile relief
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the profile relief
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the relief angle
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")