NXOpen .NET Reference
12.0.0
|
Represents a Die Connecting Profile sub feature. More...
Public Member Functions | |
unsafe void | SetProfile (NXOpen.Die.DirectionOption direction, NXOpen.IProfile[] profileEntries) |
Sets the connecting profiles of the steel insert More... | |
unsafe NXOpen.IProfile[] | GetProfile (out NXOpen.Die.DirectionOption direction) |
Gets the connecting profiles of the steel insert More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Die.DieBuildStatusOption | BuildStatus [get] |
Returns the build status of die connecting profiles More... | |
unsafe bool | DesignStatus [get, set] |
Returns or sets the design status of die connecting profiles More... | |
unsafe bool | DisplayStatus [get, set] |
Returns or sets the display status of die pierce holes More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Die Connecting Profile sub feature.
This sub feature is created via the main feature builder.
Created in NX4.0.0
unsafe NXOpen.IProfile [] NXOpen.Die.ConnectProfileParentBuilder.GetProfile | ( | out NXOpen.Die.DirectionOption | direction | ) |
Gets the connecting profiles of the steel insert
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
direction | profile direction |
unsafe void NXOpen.Die.ConnectProfileParentBuilder.SetProfile | ( | NXOpen.Die.DirectionOption | direction, |
NXOpen.IProfile[] | profileEntries | ||
) |
Sets the connecting profiles of the steel insert
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
direction | profile direction |
profileEntries | profile entries |
|
get |
Returns the build status of die connecting profiles
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the design status of die connecting profiles
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the display status of die pierce holes
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")