NXOpen .NET Reference
12.0.0
|
Represents a Pierce Hole Parent sub feature. More...
Public Member Functions | |
unsafe void | SetProfileBlendRadius (string profileBlendRadius) |
More... | |
unsafe void | SetDieClearance (string dieClearance) |
More... | |
unsafe void | SetDiameter (string diameter) |
More... | |
unsafe void | SetDepth (string depth) |
More... | |
unsafe void | SetLength (string length) |
More... | |
unsafe void | SetWidth (string pierceHoleWidth) |
More... | |
unsafe void | SetSlugHoleDiameterIncrement (string slugHoleDiameterIncrement) |
More... | |
unsafe void | SetSlugHoleOffset (string slugHoleOffset) |
More... | |
unsafe void | SetBreakerHoleFactor (string breakerHoleFactor) |
More... | |
unsafe void | SetBreakerHoleOffset (string breakerHoleOffset) |
More... | |
unsafe void | SetBreakerHoleDepth (string breakerHoleDepth) |
More... | |
unsafe void | GetHoleAttributes (out string title, out string value, out int color, out string diameterTitle) |
Gets the hole attributes, note existance of attributes depends on usage in main feature More... | |
unsafe void | SetHoleAttributes (string title, string value, int color, string diameterTitle) |
Sets the hole attributes, note existance of attributes depends on usage in main feature More... | |
unsafe void | GetSlugHoleAttributes (out string title, out string value, out int color, out string diameterTitle) |
Gets the slug hole attributes, note existance of attributes depends on usage in main feature More... | |
unsafe void | SetSlugHoleAttributes (string title, string value, int color, string diameterTitle) |
Sets the slug hole attributes, note existance of attributes depends on usage in main feature More... | |
unsafe void | GetBreakerHoleAttributes (out string title, out string value, out int color, out string diameterTitle) |
Gets the breaker hole attributes, note existance of attributes depends on usage in main feature More... | |
unsafe void | SetBreakerHoleAttributes (string title, string value, int color, string diameterTitle) |
Sets the breaker hole attributes, note existance of attributes depends on usage in main feature More... | |
unsafe NXOpen.Die.PierceHoleChildBuilder | CreateChild () |
Creates a child pierce hole More... | |
unsafe void | DeleteChild (NXOpen.Die.PierceHoleChildBuilder dieholechild) |
Deletes a child pierce hole More... | |
unsafe NXOpen.Die.PierceHoleChildBuilder[] | GetChildren () |
Outputs the pierce hole children More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | BreakerHoleDepth [get] |
Returns the breaker hole depth of pierce holes More... | |
unsafe NXOpen.Expression | BreakerHoleFactor [get] |
Returns the breaker hole factor of pierce holes More... | |
unsafe NXOpen.Expression | BreakerHoleOffset [get] |
Returns the breaker hole offset of pierce holes More... | |
unsafe NXOpen.Die.DieBuildStatusOption | BuildStatus [get] |
Returns the build status of pierce holes More... | |
unsafe bool | CircularSlugHole [get, set] |
Returns or sets the circular slug hole switch of pierce holes More... | |
unsafe bool | CommonSlugHole [get, set] |
Returns or sets the common slug hole switch of pierce holes More... | |
unsafe NXOpen.Expression | Depth [get] |
Returns the depth of pierce holes More... | |
unsafe bool | DesignStatus [get, set] |
Returns or sets the design status of pierce holes More... | |
unsafe NXOpen.Expression | Diameter [get] |
Returns the diameter of pierce holes More... | |
unsafe NXOpen.Expression | DieClearance [get] |
Returns the die clearance of pierce holes More... | |
unsafe bool | DisplayHoles [get, set] |
Returns or sets the display holes option of pierce holes More... | |
unsafe bool | DisplayStatus [get, set] |
Returns or sets the display status of pierce holes More... | |
unsafe NXOpen.Expression | Length [get] |
Returns the length of pierce holes More... | |
unsafe NXOpen.Expression | ProfileBlendRadius [get] |
Returns the profile blend radius of pierce holes More... | |
unsafe NXOpen.Expression | SlugHoleDiameterIncrement [get] |
Returns the slug hole diameter increment of pierce holes More... | |
unsafe NXOpen.Expression | SlugHoleOffset [get] |
Returns the slug hole offset of pierce holes More... | |
unsafe NXOpen.Expression | Width [get] |
Returns the width of pierce holes More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Pierce Hole Parent sub feature.
This sub feature is created via the main feature builder.
Created in NX4.0.0
unsafe NXOpen.Die.PierceHoleChildBuilder NXOpen.Die.PierceHoleParentBuilder.CreateChild | ( | ) |
Creates a child pierce hole
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
unsafe void NXOpen.Die.PierceHoleParentBuilder.DeleteChild | ( | NXOpen.Die.PierceHoleChildBuilder | dieholechild | ) |
Deletes a child pierce hole
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
dieholechild |
unsafe void NXOpen.Die.PierceHoleParentBuilder.GetBreakerHoleAttributes | ( | out string | title, |
out string | value, | ||
out int | color, | ||
out string | diameterTitle | ||
) |
Gets the breaker hole attributes, note existance of attributes depends on usage in main feature
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | title for attribute |
value | value of attribute |
color | color of hole faces |
diameterTitle | title for diameter attribute |
unsafe NXOpen.Die.PierceHoleChildBuilder [] NXOpen.Die.PierceHoleParentBuilder.GetChildren | ( | ) |
Outputs the pierce hole children
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
unsafe void NXOpen.Die.PierceHoleParentBuilder.GetHoleAttributes | ( | out string | title, |
out string | value, | ||
out int | color, | ||
out string | diameterTitle | ||
) |
Gets the hole attributes, note existance of attributes depends on usage in main feature
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | title for attribute |
value | value of attribute |
color | color of hole faces |
diameterTitle | title for diameter attribute |
unsafe void NXOpen.Die.PierceHoleParentBuilder.GetSlugHoleAttributes | ( | out string | title, |
out string | value, | ||
out int | color, | ||
out string | diameterTitle | ||
) |
Gets the slug hole attributes, note existance of attributes depends on usage in main feature
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | title for attribute |
value | value of attribute |
color | color of hole faces |
diameterTitle | title for diameter attribute |
unsafe void NXOpen.Die.PierceHoleParentBuilder.SetBreakerHoleAttributes | ( | string | title, |
string | value, | ||
int | color, | ||
string | diameterTitle | ||
) |
Sets the breaker hole attributes, note existance of attributes depends on usage in main feature
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | title for attribute |
value | value of attribute |
color | color of hole faces |
diameterTitle | title for diameter attribute |
unsafe void NXOpen.Die.PierceHoleParentBuilder.SetBreakerHoleDepth | ( | string | breakerHoleDepth | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
breakerHoleDepth |
unsafe void NXOpen.Die.PierceHoleParentBuilder.SetBreakerHoleFactor | ( | string | breakerHoleFactor | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
breakerHoleFactor |
unsafe void NXOpen.Die.PierceHoleParentBuilder.SetBreakerHoleOffset | ( | string | breakerHoleOffset | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
breakerHoleOffset |
unsafe void NXOpen.Die.PierceHoleParentBuilder.SetDepth | ( | string | depth | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
depth |
unsafe void NXOpen.Die.PierceHoleParentBuilder.SetDiameter | ( | string | diameter | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
diameter |
unsafe void NXOpen.Die.PierceHoleParentBuilder.SetDieClearance | ( | string | dieClearance | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
dieClearance |
unsafe void NXOpen.Die.PierceHoleParentBuilder.SetHoleAttributes | ( | string | title, |
string | value, | ||
int | color, | ||
string | diameterTitle | ||
) |
Sets the hole attributes, note existance of attributes depends on usage in main feature
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | title for attribute |
value | value of attribute |
color | color of hole faces |
diameterTitle | title for diameter attribute |
unsafe void NXOpen.Die.PierceHoleParentBuilder.SetLength | ( | string | length | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
length |
unsafe void NXOpen.Die.PierceHoleParentBuilder.SetProfileBlendRadius | ( | string | profileBlendRadius | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
profileBlendRadius |
unsafe void NXOpen.Die.PierceHoleParentBuilder.SetSlugHoleAttributes | ( | string | title, |
string | value, | ||
int | color, | ||
string | diameterTitle | ||
) |
Sets the slug hole attributes, note existance of attributes depends on usage in main feature
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | title for attribute |
value | value of attribute |
color | color of hole faces |
diameterTitle | title for diameter attribute |
unsafe void NXOpen.Die.PierceHoleParentBuilder.SetSlugHoleDiameterIncrement | ( | string | slugHoleDiameterIncrement | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
slugHoleDiameterIncrement |
unsafe void NXOpen.Die.PierceHoleParentBuilder.SetSlugHoleOffset | ( | string | slugHoleOffset | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
slugHoleOffset |
unsafe void NXOpen.Die.PierceHoleParentBuilder.SetWidth | ( | string | pierceHoleWidth | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
pierceHoleWidth |
|
get |
Returns the breaker hole depth of pierce holes
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the breaker hole factor of pierce holes
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the breaker hole offset of pierce holes
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the build status of pierce holes
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the circular slug hole switch of pierce holes
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the common slug hole switch of pierce holes
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the depth of pierce holes
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the design status of pierce holes
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the diameter of pierce holes
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the die clearance of pierce holes
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the display holes option of pierce holes
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the display status of pierce holes
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the length of pierce holes
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the profile blend radius of pierce holes
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the slug hole diameter increment of pierce holes
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the slug hole offset of pierce holes
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the width of pierce holes
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")