NXOpen .NET Reference
12.0.0
|
Represents a Die Flange Steel Rib Parent sub feature. More...
Public Member Functions | |
unsafe NXOpen.Die.FlangeSteelRibChildBuilder | CreateChild () |
Creates a child Flange Steel Rib. More... | |
unsafe void | DeleteChild (NXOpen.Die.FlangeSteelRibChildBuilder diefsribchild) |
Deletes a child Flange Steel Rib. More... | |
unsafe NXOpen.Die.FlangeSteelRibChildBuilder[] | GetChildren () |
Outputs the Flange Steel Rib children More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | Angle [get, set] |
Returns or sets the angle of the Flange Steel Ribs More... | |
unsafe double | BackDistance [get, set] |
Returns or sets the back distance of the Flange Steel Ribs More... | |
unsafe NXOpen.Die.DieBuildStatusOption | BuildStatus [get] |
Returns the build status of the Flange Steel Ribs More... | |
unsafe double | ChamferDistance [get, set] |
Returns or sets the chamfer distance of the Flange Steel Ribs More... | |
unsafe bool | DesignStatus [get, set] |
Returns or sets the design status of the Flange Steel Ribs More... | |
unsafe bool | DisplayStatus [get, set] |
Returns or sets the display status of the Flange Steel Ribs More... | |
unsafe double | Offset [get, set] |
Returns or sets the offset of the Flange Steel Ribs More... | |
unsafe double | SheetMetalDistance [get, set] |
Returns or sets the sheet metal distance of the Flange Steel Ribs More... | |
unsafe double | Thickness [get, set] |
Returns or sets the thickness of the Flange Steel Ribs More... | |
unsafe int | UseAngle [get, set] |
Returns or sets the use angle toggle of the Flange Steel Ribs More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Die Flange Steel Rib Parent sub feature.
This sub feature is created via the main feature builder.
Created in NX4.0.0
unsafe NXOpen.Die.FlangeSteelRibChildBuilder NXOpen.Die.FlangeSteelRibParentBuilder.CreateChild | ( | ) |
Creates a child Flange Steel Rib.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
unsafe void NXOpen.Die.FlangeSteelRibParentBuilder.DeleteChild | ( | NXOpen.Die.FlangeSteelRibChildBuilder | diefsribchild | ) |
Deletes a child Flange Steel Rib.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
diefsribchild |
unsafe NXOpen.Die.FlangeSteelRibChildBuilder [] NXOpen.Die.FlangeSteelRibParentBuilder.GetChildren | ( | ) |
Outputs the Flange Steel Rib children
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the angle of the Flange Steel Ribs
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the back distance of the Flange Steel Ribs
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the build status of the Flange Steel Ribs
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the chamfer distance of the Flange Steel Ribs
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the design status of the Flange Steel Ribs
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the display status of the Flange Steel Ribs
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the offset of the Flange Steel Ribs
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the sheet metal distance of the Flange Steel Ribs
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the thickness of the Flange Steel Ribs
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the use angle toggle of the Flange Steel Ribs
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")