NXOpen .NET Reference
12.0.0
|
Represents a TableBuilder. More...
Public Types | |
enum | InheritOption { Preferences, CustomerDefaults, Selection } |
Represents the inherit option. More... | |
Public Types inherited from NXOpen.Diagramming.AnnotationBuilder | |
enum | TextTypeOption { Fixed, Parametric } |
Represents the option NXOpen.Diagramming.AnnotationBuilder.TextType for a NXOpen.Diagramming.AnnotationBuilder . More... | |
Public Member Functions | |
unsafe int | GetNumberOfColumns () |
Returns the initial number of columns. More... | |
unsafe int | GetNumberOfHeaders () |
Returns the number of headers. More... | |
unsafe int | GetNumberOfRows () |
Returns the number of rows. More... | |
unsafe void | InsertHeaders (int headerIndex, int numHeaders) |
The method to insert the given number of headers after the given header index. More... | |
unsafe void | InsertColumns (int columnIndex, int numColumns) |
The method to insert the given number of columns after the given column index. More... | |
unsafe void | InsertRows (int rowIndex, int numRows) |
The method to insert the given number of rows after the given row index. More... | |
unsafe void | RemoveHeaders (int headerIndex, int numHeaders) |
The method to remove the given number of headers starting with the given header index. More... | |
unsafe void | RemoveColumns (int columnIndex, int numColumns) |
The method to remove the given number of columns starting with the given column index. More... | |
unsafe void | RemoveRows (int rowIndex, int numRows) |
The method to remove the given number of rows starting with the given row index. More... | |
unsafe NXOpen.Diagramming.Tables.CellBuilder | GetHeaderCell (int rowIndex, int columnIndex) |
The method to get the header cell at the given row and column indexes. More... | |
unsafe NXOpen.Diagramming.Tables.CellBuilder | GetCell (int rowIndex, int columnIndex) |
The method to get the cell at the given row and column indexes. More... | |
unsafe NXOpen.Diagramming.Tables.CellRangeBuilder | GetHeader (int headerIndex) |
The method to get the header at the given header index. More... | |
unsafe NXOpen.Diagramming.Tables.ColumnBuilder | GetColumn (int columnIndex) |
The method to get the column at the given column index. More... | |
unsafe NXOpen.Diagramming.Tables.RowBuilder | GetRow (int rowIndex) |
The method to get the row at the given row index. More... | |
unsafe void | GetFillColor (out NXOpen.NXColor color, out double opacity) |
The method to get the fill color. More... | |
unsafe void | SetFillColor (NXOpen.NXColor color, double opacity) |
The method to set the fill color. More... | |
unsafe void | MergeHeaderCells (int topRow, int leftColumn, int bottomRow, int rightColumn) |
The method to merge the header cells in the given ranges. More... | |
unsafe void | MergeCells (int topRow, int leftColumn, int bottomRow, int rightColumn) |
The method to merge the cells in the given ranges. More... | |
unsafe void | UnMergeHeaderCell (int rowIndex, int columnIndex) |
The method to unmerge the header cell at the given row and column indexes. More... | |
unsafe void | UnMergeCell (int rowIndex, int columnIndex) |
The method to unmerge the cell at the given row and column indexes. More... | |
unsafe void | Inherit (NXOpen.Diagramming.Tables.TableBuilder.InheritOption inheritOption, NXOpen.Diagramming.Annotation annotation) |
Inherit. More... | |
Properties | |
unsafe NXOpen.Diagramming.RenderingPropertiesBuilder | BottomBorder [get] |
Returns the bottom border rendering properties. More... | |
unsafe NXOpen.Diagramming.Tables.CellSettingsBuilder | CellSettingsBuilder [get] |
Returns the default cell border settings. More... | |
unsafe NXOpen.Diagramming.Tables.ContinuationDataBuilder | ContinuationDataBuilder [get] |
Returns the continuation data. More... | |
unsafe double | InitialColumnWidth [get, set] |
Returns or sets the initial width of column. More... | |
unsafe NXOpen.Diagramming.RenderingPropertiesBuilder | LeftBorder [get] |
Returns the left border rendering properties. More... | |
unsafe bool | Locked [get, set] |
Returns or sets the locked flag. More... | |
unsafe NXOpen.Diagramming.RenderingPropertiesBuilder | RightBorder [get] |
Returns the right border rendering properties. More... | |
unsafe NXOpen.Diagramming.Tables.TableSettingsBuilder | TableSettingsBuilder [get] |
Returns the table settings. More... | |
unsafe NXOpen.Diagramming.RenderingPropertiesBuilder | TopBorder [get] |
Returns the top border rendering properties. More... | |
Properties inherited from NXOpen.Diagramming.AnnotationBuilder | |
unsafe bool | BoundaryDisplay [get, set] |
Returns or sets the visibility of boundary. More... | |
unsafe NXOpen.Diagramming.DiagrammingAnnotationboundarytype | BoundaryType [get, set] |
Returns or sets the boundary type of the annotation More... | |
unsafe NXOpen.Diagramming.FormattedStringBuilder | FormattedStringBuilder [get] |
Returns the formatted string of the text. More... | |
unsafe string | Text [get, set] |
Returns or sets the text should be used only when textType is Diagramming. More... | |
unsafe NXOpen.Diagramming.TextStyleBuilder | TextStyleBuilder [get] |
Returns the text style of the annotation. More... | |
unsafe NXOpen.Diagramming.AnnotationBuilder.TextTypeOption | TextType [get, set] |
Returns or sets the text type. More... | |
Represents a TableBuilder.
To create a new instance of this class, use NXOpen.Diagramming.Tables.TableCollection.CreateTableBuilder
Created in NX10.0.0
unsafe NXOpen.Diagramming.Tables.CellBuilder NXOpen.Diagramming.Tables.TableBuilder.GetCell | ( | int | rowIndex, |
int | columnIndex | ||
) |
The method to get the cell at the given row and column indexes.
Created in NX10.0.0
License requirements: None.
rowIndex | |
columnIndex |
unsafe NXOpen.Diagramming.Tables.ColumnBuilder NXOpen.Diagramming.Tables.TableBuilder.GetColumn | ( | int | columnIndex | ) |
The method to get the column at the given column index.
Created in NX10.0.0
License requirements: None.
columnIndex |
unsafe void NXOpen.Diagramming.Tables.TableBuilder.GetFillColor | ( | out NXOpen.NXColor | color, |
out double | opacity | ||
) |
The method to get the fill color.
Created in NX10.0.0
License requirements: None.
color | |
opacity |
unsafe NXOpen.Diagramming.Tables.CellRangeBuilder NXOpen.Diagramming.Tables.TableBuilder.GetHeader | ( | int | headerIndex | ) |
The method to get the header at the given header index.
Created in NX10.0.0
License requirements: None.
headerIndex |
unsafe NXOpen.Diagramming.Tables.CellBuilder NXOpen.Diagramming.Tables.TableBuilder.GetHeaderCell | ( | int | rowIndex, |
int | columnIndex | ||
) |
The method to get the header cell at the given row and column indexes.
Created in NX10.0.0
License requirements: None.
rowIndex | |
columnIndex |
unsafe int NXOpen.Diagramming.Tables.TableBuilder.GetNumberOfColumns | ( | ) |
Returns the initial number of columns.
Created in NX10.0.0
License requirements: None.
unsafe int NXOpen.Diagramming.Tables.TableBuilder.GetNumberOfHeaders | ( | ) |
Returns the number of headers.
Created in NX10.0.0
License requirements: None.
unsafe int NXOpen.Diagramming.Tables.TableBuilder.GetNumberOfRows | ( | ) |
Returns the number of rows.
Created in NX10.0.0
License requirements: None.
unsafe NXOpen.Diagramming.Tables.RowBuilder NXOpen.Diagramming.Tables.TableBuilder.GetRow | ( | int | rowIndex | ) |
The method to get the row at the given row index.
Created in NX10.0.0
License requirements: None.
rowIndex |
unsafe void NXOpen.Diagramming.Tables.TableBuilder.Inherit | ( | NXOpen.Diagramming.Tables.TableBuilder.InheritOption | inheritOption, |
NXOpen.Diagramming.Annotation | annotation | ||
) |
Inherit.
Created in NX11.0.0
License requirements: None.
inheritOption | |
annotation |
unsafe void NXOpen.Diagramming.Tables.TableBuilder.InsertColumns | ( | int | columnIndex, |
int | numColumns | ||
) |
The method to insert the given number of columns after the given column index.
Created in NX10.0.0
License requirements: None.
columnIndex | |
numColumns |
unsafe void NXOpen.Diagramming.Tables.TableBuilder.InsertHeaders | ( | int | headerIndex, |
int | numHeaders | ||
) |
The method to insert the given number of headers after the given header index.
Created in NX10.0.0
License requirements: None.
headerIndex | |
numHeaders |
unsafe void NXOpen.Diagramming.Tables.TableBuilder.InsertRows | ( | int | rowIndex, |
int | numRows | ||
) |
The method to insert the given number of rows after the given row index.
Created in NX10.0.0
License requirements: None.
rowIndex | |
numRows |
unsafe void NXOpen.Diagramming.Tables.TableBuilder.MergeCells | ( | int | topRow, |
int | leftColumn, | ||
int | bottomRow, | ||
int | rightColumn | ||
) |
The method to merge the cells in the given ranges.
Created in NX10.0.0
License requirements: None.
topRow | |
leftColumn | |
bottomRow | |
rightColumn |
unsafe void NXOpen.Diagramming.Tables.TableBuilder.MergeHeaderCells | ( | int | topRow, |
int | leftColumn, | ||
int | bottomRow, | ||
int | rightColumn | ||
) |
The method to merge the header cells in the given ranges.
Created in NX10.0.0
License requirements: None.
topRow | |
leftColumn | |
bottomRow | |
rightColumn |
unsafe void NXOpen.Diagramming.Tables.TableBuilder.RemoveColumns | ( | int | columnIndex, |
int | numColumns | ||
) |
The method to remove the given number of columns starting with the given column index.
Created in NX10.0.0
License requirements: None.
columnIndex | |
numColumns |
unsafe void NXOpen.Diagramming.Tables.TableBuilder.RemoveHeaders | ( | int | headerIndex, |
int | numHeaders | ||
) |
The method to remove the given number of headers starting with the given header index.
Created in NX10.0.0
License requirements: None.
headerIndex | |
numHeaders |
unsafe void NXOpen.Diagramming.Tables.TableBuilder.RemoveRows | ( | int | rowIndex, |
int | numRows | ||
) |
The method to remove the given number of rows starting with the given row index.
Created in NX10.0.0
License requirements: None.
rowIndex | |
numRows |
unsafe void NXOpen.Diagramming.Tables.TableBuilder.SetFillColor | ( | NXOpen.NXColor | color, |
double | opacity | ||
) |
The method to set the fill color.
Created in NX10.0.0
License requirements: None.
color | |
opacity |
unsafe void NXOpen.Diagramming.Tables.TableBuilder.UnMergeCell | ( | int | rowIndex, |
int | columnIndex | ||
) |
The method to unmerge the cell at the given row and column indexes.
Created in NX10.0.0
License requirements: None.
rowIndex | |
columnIndex |
unsafe void NXOpen.Diagramming.Tables.TableBuilder.UnMergeHeaderCell | ( | int | rowIndex, |
int | columnIndex | ||
) |
The method to unmerge the header cell at the given row and column indexes.
Created in NX10.0.0
License requirements: None.
rowIndex | |
columnIndex |
|
get |
Returns the bottom border rendering properties.
Created in NX10.0.0
License requirements: None.
|
get |
Returns the default cell border settings.
Created in NX10.0.0
License requirements: None.
|
get |
Returns the continuation data.
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the initial width of column.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the left border rendering properties.
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the locked flag.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the right border rendering properties.
Created in NX10.0.0
License requirements: None.
|
get |
Returns the table settings.
Created in NX10.0.0
License requirements: None.
|
get |
Returns the top border rendering properties.
Created in NX10.0.0
License requirements: None.