NXOpen .NET Reference
12.0.0
|
Represents a CellSettingsBuilder. More...
Public Member Functions | |
unsafe NXOpen.Diagramming.TextStyleBuilder | GetContentTextStyle () |
Gets context text style . More... | |
Public Member Functions inherited from NXOpen.Diagramming.BaseTaggedObjectBuilder | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Diagramming.Tables.ContentAlignment | ContentAlignment [get, set] |
Returns or sets the content alignment of the cell settings. More... | |
unsafe NXOpen.NXColor | FillColor [get, set] |
Returns or sets the fill color. More... | |
unsafe double | FillOpacity [get, set] |
Returns or sets the fill opacity. More... | |
unsafe NXOpen.Diagramming.Tables.OverflowBehavior | OverflowBehavior [get, set] |
Returns or sets the overflow behavior of the cell settings. More... | |
unsafe NXOpen.Diagramming.Tables.ZeroDisplay | ZeroDisplay [get, set] |
Returns or sets the zero display of the cell settings. More... | |
Represents a CellSettingsBuilder.
This is a sub-builder class and cannot be directly instantiated
Created in NX10.0.0
unsafe NXOpen.Diagramming.TextStyleBuilder NXOpen.Diagramming.Tables.CellSettingsBuilder.GetContentTextStyle | ( | ) |
Gets context text style .
Created in NX11.0.1
License requirements: None.
|
getset |
Returns or sets the content alignment of the cell settings.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the fill color.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the fill opacity.
The range of opacity is from 0.0 to 1.0. 0.0 is completely transparent and 1.0 is completely opaque.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the overflow behavior of the cell settings.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the zero display of the cell settings.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.