NXOpen .NET Reference
12.0.0
|
Represents a TextStyleBuilder. More...
Public Types | |
enum | TextAlignmentType { Left, Center, Right } |
Represents the option NXOpen.Diagramming.TextStyleBuilder.TextAlignment for a NXOpen.Diagramming.TextStyleBuilder . More... | |
enum | TextAutoFitType { None, ResizeOutline, ShrinkText } |
Represents the option for a NXOpen.Diagramming.TextStyleBuilder . More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Diagramming.TextStyleBuilder.TextAlignmentType | TextAlignment [get, set] |
Returns or sets the text alignment of the annotation More... | |
unsafe bool | TextAllowWrapping [get, set] |
Returns or sets the text allow wrapping More... | |
unsafe NXOpen.Diagramming.TextStyleBuilder.TextAutoFitType | TextAutoFit [get, set] |
Returns or sets the text auto fit More... | |
unsafe NXOpen.TextColorFontWidthBuilder | TextColorFontWidth [get] |
Returns the text color font width More... | |
unsafe double | TextHeight [get, set] |
Returns or sets the height of the annotation More... | |
unsafe bool | TextOverlined [get, set] |
Returns or sets whether the text is overlined More... | |
unsafe bool | TextUnderlined [get, set] |
Returns or sets whether the text is underlined More... | |
Represents a TextStyleBuilder.
This is a sub-builder class and cannot be directly instantiated
Created in NX11.0.0
Represents the option NXOpen.Diagramming.TextStyleBuilder.TextAlignment for a NXOpen.Diagramming.TextStyleBuilder .
Enumerator | |
---|---|
Left | |
Center | |
Right |
Represents the option for a NXOpen.Diagramming.TextStyleBuilder .
Enumerator | |
---|---|
None | |
ResizeOutline | |
ShrinkText |
unsafe bool NXOpen.Diagramming.TextStyleBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the text alignment of the annotation
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the text allow wrapping
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the text auto fit
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the text color font width
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the height of the annotation
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets whether the text is overlined
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets whether the text is underlined
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.