NXOpen .NET Reference
12.0.0
|
Represent a NXOpen.TextColorFontWidthBuilder More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.NXColor | TextColor [get, set] |
Returns or sets the text color More... | |
unsafe string | TextFont [get, set] |
Returns or sets the text font More... | |
unsafe string | TextStyle [get, set] |
Returns or sets the text style More... | |
unsafe string | TextWidth [get, set] |
Returns or sets the text width More... | |
Represent a NXOpen.TextColorFontWidthBuilder
This is a sub-builder class and cannot be directly instantiated
Created in NX9.0.0
unsafe bool NXOpen.TextColorFontWidthBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the text color
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the text font
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the text style
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the text width
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.