NXOpen .NET Reference
12.0.0
|
Represents a RowBuilder. More...
Public Member Functions | |
unsafe void | SetHeight (double size) |
The method to set the height of a row. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.Diagramming.Tables.CellRangeBuilder | |
unsafe bool | CanHide [get, set] |
Returns or sets the can hide flag. More... | |
unsafe bool | Hidden [get, set] |
Returns or sets the hidden flag. More... | |
unsafe double | Size [get, set] |
Returns or sets the size. More... | |
unsafe NXOpen.Diagramming.Tables.SizingMethod | SizingMethod [get, set] |
Returns or sets the sizing method. More... | |
Represents a RowBuilder.
This is a sub-builder class and cannot be directly instantiated
Created in NX10.0.0
unsafe void NXOpen.Diagramming.Tables.RowBuilder.SetHeight | ( | double | size | ) |
The method to set the height of a row.
Created in NX10.0.0
License requirements: None.
size |