NXOpen .NET Reference
12.0.0
|
Represents a CellRangeBuilder. More...
Properties | |
unsafe bool | CanHide [get, set] |
Returns or sets the can hide flag. More... | |
unsafe bool | Hidden [get, set] |
Returns or sets the hidden flag. More... | |
unsafe double | Size [get, set] |
Returns or sets the size. More... | |
unsafe NXOpen.Diagramming.Tables.SizingMethod | SizingMethod [get, set] |
Returns or sets the sizing method. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Diagramming.BaseTaggedObjectBuilder | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a CellRangeBuilder.
This is a sub-builder class and cannot be directly instantiated
Created in NX10.0.0
|
getset |
Returns or sets the can hide flag.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the hidden flag.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the size.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the sizing method.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.