NXOpen .NET Reference
12.0.0
|
Represents a CellBuilder. More...
Public Member Functions | |
unsafe NXOpen.Diagramming.Tables.CellSettingsBuilder | GetCellSettings () |
Gets cell settings. More... | |
unsafe void | SetImageFileLocation (string fileName) |
Sets cell image file location. More... | |
unsafe void | DeleteContent () |
Delete cell contents. More... | |
unsafe NXOpen.Diagramming.Tables.SizedSymbol[] | GetContent () |
Gets cell content. More... | |
unsafe void | SetContent (NXOpen.Diagramming.Tables.SizedSymbol[] symbols) |
Sets cell content. More... | |
Public Member Functions inherited from NXOpen.Diagramming.BaseTaggedObjectBuilder | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Diagramming.RenderingPropertiesBuilder | BottomBorder [get, set] |
Returns or sets the bottom border line rendering properties. More... | |
unsafe NXOpen.Diagramming.FormattedStringBuilder | FormattedStringBuilder [get] |
Returns the formatted string of the text. More... | |
unsafe NXOpen.Diagramming.RenderingPropertiesBuilder | LeftBorder [get, set] |
Returns or sets the left border line rendering properties. More... | |
unsafe bool | Locked [get, set] |
Returns or sets the locked flag. More... | |
unsafe NXOpen.Diagramming.RenderingPropertiesBuilder | RightBorder [get, set] |
Returns or sets the right border line rendering properties. More... | |
unsafe string | Text [get, set] |
Returns or sets the text on cell. More... | |
unsafe NXOpen.Diagramming.RenderingPropertiesBuilder | TopBorder [get, set] |
Returns or sets the top border line rendering properties. More... | |
Represents a CellBuilder.
This is a sub-builder class and cannot be directly instantiated
Created in NX10.0.0
unsafe void NXOpen.Diagramming.Tables.CellBuilder.DeleteContent | ( | ) |
Delete cell contents.
Created in NX10.0.0
License requirements: None.
unsafe NXOpen.Diagramming.Tables.CellSettingsBuilder NXOpen.Diagramming.Tables.CellBuilder.GetCellSettings | ( | ) |
Gets cell settings.
Created in NX10.0.0
License requirements: None.
unsafe NXOpen.Diagramming.Tables.SizedSymbol [] NXOpen.Diagramming.Tables.CellBuilder.GetContent | ( | ) |
Gets cell content.
Created in NX10.0.0
License requirements: None.
unsafe void NXOpen.Diagramming.Tables.CellBuilder.SetContent | ( | NXOpen.Diagramming.Tables.SizedSymbol[] | symbols | ) |
Sets cell content.
Created in NX10.0.0
License requirements: None.
symbols |
unsafe void NXOpen.Diagramming.Tables.CellBuilder.SetImageFileLocation | ( | string | fileName | ) |
Sets cell image file location.
Created in NX10.0.0
License requirements: None.
fileName |
|
getset |
Returns or sets the bottom border line rendering properties.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the formatted string of the text.
Created in NX11.0.1
License requirements: None.
|
getset |
Returns or sets the left border line rendering properties.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the locked flag.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the right border line rendering properties.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the text on cell.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the top border line rendering properties.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.