NXOpen .NET Reference
12.0.0
|
Represents a FormattedStringBuilder. More...
Public Member Functions | |
unsafe void | SetFormatValue (NXOpen.NXObject[] objTags, string[] attrTitles, string format) |
Sets the format and related referenced attributes to this builder. More... | |
unsafe void | SetFormatValue (NXOpen.NXObject[] objTags, NXOpen.NXObject[] parentTags, string[] attrTitles, string format) |
Sets the format and related referenced attributes to this builder in managed mode. More... | |
unsafe void | AppendFormat (NXOpen.NXObject[] objTags, string[] attrTitles, string appendFormat) |
Appends the format and related referenced attributes to this builder. More... | |
unsafe void | ClearFormat () |
Clears the format and related referenced attributes of this builder. More... | |
unsafe string[] | GetReferencedAttributes (out NXOpen.NXObject[] objTags) |
Gets the referenced attributes. More... | |
Public Member Functions inherited from NXOpen.Diagramming.BaseSubObjectBuilder | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | Format [get] |
Returns the format. More... | |
unsafe string | String [get] |
Returns the string. More... | |
Represents a FormattedStringBuilder.
This is a sub-builder class and cannot be directly instantiated
Created in NX10.0.0
unsafe void NXOpen.Diagramming.FormattedStringBuilder.AppendFormat | ( | NXOpen.NXObject[] | objTags, |
string[] | attrTitles, | ||
string | appendFormat | ||
) |
Appends the format and related referenced attributes to this builder.
Created in NX10.0.0
License requirements: None.
objTags | The owners of the referenced attributes |
attrTitles | The titles of the referenced attributes |
appendFormat |
unsafe void NXOpen.Diagramming.FormattedStringBuilder.ClearFormat | ( | ) |
Clears the format and related referenced attributes of this builder.
Created in NX10.0.0
License requirements: None.
unsafe string [] NXOpen.Diagramming.FormattedStringBuilder.GetReferencedAttributes | ( | out NXOpen.NXObject[] | objTags | ) |
Gets the referenced attributes.
Created in NX10.0.0
License requirements: None.
objTags | The owners of the referenced attributes |
unsafe void NXOpen.Diagramming.FormattedStringBuilder.SetFormatValue | ( | NXOpen.NXObject[] | objTags, |
string[] | attrTitles, | ||
string | format | ||
) |
Sets the format and related referenced attributes to this builder.
Created in NX10.0.0
License requirements: None.
objTags | The owners of the referenced attributes |
attrTitles | The titles of the referenced attributes |
format |
unsafe void NXOpen.Diagramming.FormattedStringBuilder.SetFormatValue | ( | NXOpen.NXObject[] | objTags, |
NXOpen.NXObject[] | parentTags, | ||
string[] | attrTitles, | ||
string | format | ||
) |
Sets the format and related referenced attributes to this builder in managed mode.
Created in NX11.0.1
License requirements: None.
objTags | The owners of the referenced attributes |
parentTags | The owner parents of the referenced attributes |
attrTitles | The titles of the referenced attributes |
format |
|
get |
Returns the format.
Created in NX10.0.0
License requirements: None.
|
get |
Returns the string.
Created in NX10.0.0
License requirements: None.