NXOpen .NET Reference
12.0.0
|
Represents a RenderingPropertiesBuilder. More...
Properties | |
unsafe NXOpen.NXColor | FillColor [get, set] |
Returns or sets the fill color. More... | |
unsafe double | FillOpacity [get, set] |
Returns or sets the fill opacity. More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | LineFont [get, set] |
Returns or sets the line font. More... | |
unsafe NXOpen.DisplayableObject.ObjectWidth | LineWidth [get, set] |
Returns or sets the line width. More... | |
unsafe NXOpen.NXColor | StrokeColor [get, set] |
Returns or sets the stroke color. More... | |
unsafe double | StrokeOpacity [get, set] |
Returns or sets the stroke opacity. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Diagramming.BaseSubObjectBuilder | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a RenderingPropertiesBuilder.
This is a sub-builder class and cannot be directly instantiated
Created in NX10.0.0
|
getset |
Returns or sets the fill color.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the fill opacity.
The range of opacity is from 0.0 to 1.0. 0.0 is completely transparent and 1.0 is completely opaque.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the line font.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the line width.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the stroke color.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the stroke opacity.
The range of opacity is from 0.0 to 1.0. 0.0 is completely transparent and 1.0 is completely opaque.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.