NXOpen .NET Reference
12.0.0
|
Represents a AnnotationBuilder. More...
Public Types | |
enum | TextTypeOption { Fixed, Parametric } |
Represents the option NXOpen.Diagramming.AnnotationBuilder.TextType for a NXOpen.Diagramming.AnnotationBuilder . More... | |
Properties | |
unsafe bool | BoundaryDisplay [get, set] |
Returns or sets the visibility of boundary. More... | |
unsafe NXOpen.Diagramming.DiagrammingAnnotationboundarytype | BoundaryType [get, set] |
Returns or sets the boundary type of the annotation More... | |
unsafe NXOpen.Diagramming.FormattedStringBuilder | FormattedStringBuilder [get] |
Returns the formatted string of the text. More... | |
unsafe string | Text [get, set] |
Returns or sets the text should be used only when textType is Diagramming. More... | |
unsafe NXOpen.Diagramming.TextStyleBuilder | TextStyleBuilder [get] |
Returns the text style of the annotation. More... | |
unsafe NXOpen.Diagramming.AnnotationBuilder.TextTypeOption | TextType [get, set] |
Returns or sets the text type. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Diagramming.ConnectableElementBuilder | |
unsafe NXOpen.Diagramming.Port[] | GetAllPorts () |
Gets all ports of this connectable element. More... | |
unsafe NXOpen.Diagramming.Port[] | GetPorts (NXOpen.Diagramming.Direction direction) |
Gets ports of this connectable element by the direction. More... | |
Represents a AnnotationBuilder.
To create a new instance of this class, use NXOpen.Diagramming.AnnotationCollection.CreateAnnotationBuilder
Created in NX10.0.0
Represents the option NXOpen.Diagramming.AnnotationBuilder.TextType for a NXOpen.Diagramming.AnnotationBuilder .
Enumerator | |
---|---|
Fixed |
Setting the text type fixed |
Parametric |
Setting the text type parametric |
|
getset |
Returns or sets the visibility of boundary.
If return true, the annotation will show its boundary if it has one.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the boundary type of the annotation
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the formatted string of the text.
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the text should be used only when textType is Diagramming.
AnnotationBuilder.TextTypeOption.Fixed
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the text style of the annotation.
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the text type.
If NXOpen.Diagramming.AnnotationBuilder.TextTypeOption.Fixed , the text of annotation is stored in NXOpen.Diagramming.AnnotationBuilder . If NXOpen.Diagramming.AnnotationBuilder.TextTypeOption.Parametric , the text of annotation is stored in NXOpen.Diagramming.AnnotationBuilder.FormattedStringBuilder .
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.