NXOpen .NET Reference
12.0.0
|
Represents a ConnectableElementBuilder. More...
Public Member Functions | |
unsafe NXOpen.Diagramming.Port[] | GetAllPorts () |
Gets all ports of this connectable element. More... | |
unsafe NXOpen.Diagramming.Port[] | GetPorts (NXOpen.Diagramming.Direction direction) |
Gets ports of this connectable element by the direction. More... | |
Public Member Functions inherited from NXOpen.Diagramming.SheetElementBuilder | |
unsafe void | GetMinNodeSize (out double[] sizeValues) |
Gets the minimum node size values More... | |
unsafe void | SetMinNodeSize (double[] sizeValues) |
Sets the minimum node size values More... | |
unsafe void | GetAllowedTransformations (out bool isAllowedTranslation, out bool isAllowedRotation, out bool isAllowedScale, out bool isAllowedShear) |
Get the allowed transformations of the sheet element. More... | |
unsafe void | SetOwningSheet (NXOpen.Diagramming.Sheet owningSheet) |
Set the owning sheet when the sheet element is created. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.Diagramming.SheetElementBuilder | |
enum | ResizeOptionType { AnyDirection, OnAnchor, SameRatio, SameRationOnCorner, SameRatioOnEdge } |
Represents the resize option for a NXOpen.Diagramming.SheetElementBuilder . More... | |
Properties inherited from NXOpen.Diagramming.SheetElementBuilder | |
unsafe double | Height [get, set] |
Returns or sets the height. More... | |
unsafe NXOpen.Diagramming.DiagrammingSizingpolicy | HeightPolicy [get, set] |
Returns or sets the height policy. More... | |
unsafe bool | Internal [get] |
Returns the flag that indicates if the sheet element is internal. More... | |
unsafe NXOpen.Diagramming.Annotation | Label [get] |
Returns the label of this sheet element. More... | |
unsafe string | LabelName [get, set] |
Returns or sets the label name of this sheet element. More... | |
unsafe NXOpen.Diagramming.LocationBuilder | Location [get] |
Returns the location of the sheet element relative to another sheet element. More... | |
unsafe NXOpen.Diagramming.DiagrammingLocationstyle | LocationStyle [get, set] |
Returns or sets the location style. More... | |
unsafe bool | MirrorX [get, set] |
Returns or sets the sheet element to Mirror along the X axis. More... | |
unsafe bool | MirrorY [get, set] |
Returns or sets the sheet element to Mirror along the Y axis. More... | |
unsafe NXOpen.Diagramming.SheetElement | Owner [get, set] |
Returns or sets the owning sheet element. More... | |
unsafe NXOpen.Diagramming.Sheet | OwningSheet [get] |
Returns the owning sheet. More... | |
unsafe NXOpen.Diagramming.SheetElementBuilder.ResizeOptionType | ResizeOption [get, set] |
Returns or sets the resize option of the sheet element More... | |
unsafe double | Rotation [get, set] |
Returns or sets the rotation angle that is counter clockwise and relative to the owner. More... | |
unsafe NXOpen.Diagramming.SheetElement | SourceElement [get] |
Returns the source element that records which sheet element it is a copy of. More... | |
unsafe bool | UpToDate [get] |
Returns the flag that indicates if the sheet element is up to date. More... | |
unsafe bool | Visible [get] |
Returns the flag that indicates if the sheet element is visible. More... | |
unsafe double | Width [get, set] |
Returns or sets the width. More... | |
unsafe NXOpen.Diagramming.DiagrammingSizingpolicy | WidthPolicy [get, set] |
Returns or sets the width policy. More... | |
unsafe double | X [get, set] |
Returns or sets the absolute x coordinate. More... | |
unsafe double | Y [get, set] |
Returns or sets the absolute y coordinate. More... | |
unsafe int | ZDepth [get, set] |
Returns or sets the Z depth. More... | |
Represents a ConnectableElementBuilder.
This is an abstract class and cannot be directly instantiated
Created in NX10.0.0
unsafe NXOpen.Diagramming.Port [] NXOpen.Diagramming.ConnectableElementBuilder.GetAllPorts | ( | ) |
Gets all ports of this connectable element.
Created in NX10.0.0
License requirements: None.
unsafe NXOpen.Diagramming.Port [] NXOpen.Diagramming.ConnectableElementBuilder.GetPorts | ( | NXOpen.Diagramming.Direction | direction | ) |
Gets ports of this connectable element by the direction.
Created in NX10.0.0
License requirements: None.
direction |