NXOpen .NET Reference
12.0.0
|
Represents a LocationBuilder. More...
Public Member Functions | |
unsafe void | SetValueX (double inputPercent, double inputValue) |
Set the x value of the location. More... | |
unsafe void | SetValueY (double inputPercent, double inputValue) |
Set the y value of the location. More... | |
Public Member Functions inherited from NXOpen.Diagramming.BaseSubObjectBuilder | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | EvaluatedValueX [get] |
Returns the evaluated X coordinate value that is the result calculated by the input percentage and offset. More... | |
unsafe double | EvaluatedValueY [get] |
Returns the evaluated Y coordinate value that is the result calculated by input percentage and offset. More... | |
unsafe double | InputPercentX [get, set] |
Returns or sets the user input percentage (0. More... | |
unsafe double | InputPercentY [get, set] |
Returns or sets the user input percentage (0. More... | |
unsafe double | InputValueX [get, set] |
Returns or sets the user input X coordinate. More... | |
unsafe double | InputValueY [get, set] |
Returns or sets the user input Y coordinate. More... | |
unsafe NXOpen.Diagramming.SheetElement | Reference [get, set] |
Returns or sets the sheet element whose coordinate system the coordinate is specified in. More... | |
unsafe bool | UpToDate [get] |
Returns the up to date flag. More... | |
Represents a LocationBuilder.
This is a sub-builder class and cannot be directly instantiated
Created in NX10.0.0
unsafe void NXOpen.Diagramming.LocationBuilder.SetValueX | ( | double | inputPercent, |
double | inputValue | ||
) |
Set the x value of the location.
The inputPercent means of the x coordinate value as a percentage of the size of its reference object. The valid value is from 0.0 to 1.0, and 1.0 means 100%. The inputValue means the offset value of the x coordinate from the calculated location by the inputPercent value.
Created in NX10.0.0
License requirements: None.
inputPercent | |
inputValue |
unsafe void NXOpen.Diagramming.LocationBuilder.SetValueY | ( | double | inputPercent, |
double | inputValue | ||
) |
Set the y value of the location.
The inputPercent means of the y coordinate value as a percentage of the size of its reference object. The valid value is from 0.0 to 1.0, and 1.0 means 100%. The inputValue means the offset value of the y coordinate from the calculated location by the inputPercent value.
Created in NX10.0.0
License requirements: None.
inputPercent | |
inputValue |
|
get |
Returns the evaluated X coordinate value that is the result calculated by the input percentage and offset.
Created in NX10.0.0
License requirements: None.
|
get |
Returns the evaluated Y coordinate value that is the result calculated by input percentage and offset.
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the user input percentage (0.
0 to 1.0) of the width of the referenced object.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the user input percentage (0.
0 to 1.0) of the height of the referenced object.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the user input X coordinate.
If the location refers to an object, the input X is the offset to the X coordinate of the object; Otherwise, it's the X coordinate value.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the user input Y coordinate.
If the location refers to an object, the input Y is the offset to the Y coordinate of the object; Otherwise, it's the Y coordinate value.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the sheet element whose coordinate system the coordinate is specified in.
If this is a null reference (Nothing in Visual Basic), the coordinate is in the Sheet's coordinate system.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the up to date flag.
If true, NXOpen.Diagramming.LocationBuilder.EvaluatedValueX and NXOpen.Diagramming.LocationBuilder.EvaluatedValueY of NXOpen.Diagramming.LocationBuilder may be used; Otherwise it must be evaluated.
Created in NX10.0.0
License requirements: None.