NXOpen .NET Reference
12.0.0
|
Represents a ThreadTurning Builder More...
Public Types | |
enum | InfeedModes { None, Auto, Specify } |
the Infeed modes More... | |
enum | InfeedLengthTypes { Auto, Specify } |
the Infeed Length Types More... | |
enum | DepthOptionTypes { RootLine, DepthAndAngle } |
the Depth Option types More... | |
Public Types inherited from NXOpen.CAM.TurningOperationBuilder | |
enum | TrackingPointType { Fixed, Rotate, Auto } |
available types for tracking point More... | |
enum | ReorientToolHolderModeOptions { None, Fixed, Variable } |
available options for Reorient Tool Holder Mode More... | |
enum | MotionOutputOptions { LinearOnly, Circular, MachineCycle } |
The motion output options More... | |
Public Types inherited from NXOpen.CAM.OperationBuilder | |
enum | HoleAxisTypes { Vector, Rule, RuleIfNoVector } |
Available types for Hole Axis Type in feature milling and hole making More... | |
enum | HoleDepthTypes { Point, Rule } |
Available types for Hole Depth Type in feature milling and hole making More... | |
enum | OptimizationLevelTypes { Standard, Advanced } |
Available types for optimization level in operation More... | |
enum | OptimizationBasedOnTypes { Dist, Orient } |
Available types for optimization based on in operation More... | |
enum | OptimizationDistanceTypes { Direct, Transition } |
Available types for optimization distance method in operation More... | |
Public Types inherited from NXOpen.CAM.ParamBuilder | |
enum | OptimizationTypes { None, MinimizeTravel, Band } |
Available types for Optimization Method in operation More... | |
Properties | |
unsafe NXOpen.NXObject | CrestLine [get, set] |
Returns or sets the Crest Line More... | |
unsafe bool | CrestLineDirection [get, set] |
Returns or sets the Crest Line Direction(Start and End Points) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | CrestOffset [get] |
Returns the crest offset builder More... | |
unsafe NXOpen.CAM.ThreadCutParameters | CutParameters [get] |
Returns the cut parameter object More... | |
unsafe NXOpen.CAM.ThreadTurningBuilder.DepthOptionTypes | DepthOption [get, set] |
Returns or sets the depth option More... | |
unsafe NXOpen.NXObject | EndLine [get, set] |
Returns or sets the End Line More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | EndOffset [get] |
Returns the End Offset More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | InfeedLength [get] |
Returns the infeed length More... | |
unsafe NXOpen.CAM.ThreadTurningBuilder.InfeedLengthTypes | InfeedLengthType [get, set] |
Returns or sets the infeed length type More... | |
unsafe NXOpen.CAM.ThreadTurningBuilder.InfeedModes | InfeedMode [get, set] |
Returns or sets the infeed mode More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | InfeedMoveAngle [get] |
Returns the infeed move angle More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | InfeedStartLineAngle [get] |
Returns the infeed start line angle More... | |
unsafe NXOpen.CAM.NcmTurnThreadBuilder | NonCuttingBuilder [get] |
Returns the non-cutting builder More... | |
unsafe NXOpen.NXObject | RootLine [get, set] |
Returns or sets the Root Line More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RootOffset [get] |
Returns the root offset More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | StartOffset [get] |
Returns the Start Offset More... | |
unsafe NXOpen.CAM.CutAngle | ThreadAngleBuilder [get] |
Returns the thread angle More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TotalDepth [get] |
Returns the Total Depth More... | |
Properties inherited from NXOpen.CAM.TurningOperationBuilder | |
unsafe string | AdditionalCommands [get, set] |
Returns or sets the Additional Commands More... | |
unsafe NXOpen.CAM.FeedsTurnBuilder | FeedsBuilder [get] |
Returns the feeds and speeds builder More... | |
unsafe bool | FlipToolAroundHolder [get, set] |
Returns or sets the Flip Tool Around Holder toggle More... | |
unsafe string | MachineCycleSubroutineName [get, set] |
Returns or sets the machine cycle subroutine name More... | |
unsafe NXOpen.CAM.TurningOperationBuilder.MotionOutputOptions | MotionOutput [get, set] |
Returns or sets the motion output More... | |
unsafe bool | ReorientToolHolder [get, set] |
Returns or sets the Reorient Tool Holder toggle. More... | |
unsafe NXOpen.CAM.TurningOperationBuilder.ReorientToolHolderModeOptions | ReorientToolHolderMode [get, set] |
Returns or sets the Reorient Tool Holder Mode More... | |
unsafe bool | RotateTrackingPoint [get, set] |
Returns or sets the Rotate Tracking Point toggle More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | ToolHolderAngle [get] |
Returns the Tool Holder Angle More... | |
unsafe NXOpen.CAM.TurningOperationBuilder.TrackingPointType | TrackingPointStatus [get, set] |
Returns or sets the tracking point status More... | |
unsafe bool | UpdateIpw [get, set] |
Returns or sets the update IPW mode More... | |
unsafe bool | UseMachineCycle [get, set] |
Returns or sets the Use Machine Cycle toggle More... | |
Properties inherited from NXOpen.CAM.OperationBuilder | |
unsafe string | ChannelName [get, set] |
Returns or sets the channel's name More... | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | EndOfPath [get] |
Returns the end event builder More... | |
unsafe NXOpen.CAM.UdeSet | EndUdeSet [get] |
Returns the end ude set More... | |
unsafe NXOpen.CAM.GeometryCiBuilder | Geometry [get] |
Returns the geometry builder More... | |
unsafe bool | GougeChecking [get, set] |
Returns or sets the gouge checking flag More... | |
unsafe NXOpen.CAM.OperationBuilder.HoleAxisTypes | HoleAxisType [get, set] |
Returns or sets the Hole Axis Type More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | HoleDepth [get] |
Returns the max depth distance builder More... | |
unsafe NXOpen.CAM.OperationBuilder.HoleDepthTypes | HoleDepthType [get, set] |
Returns or sets the Hole Depth Type More... | |
unsafe NXOpen.CAM.LayoutCiBuilder | LayoutAndLayer [get] |
Returns the Layer and Layout More... | |
unsafe NXOpen.CAM.ArcOutputTypeCiBuilder | MotionOutputBuilder [get] |
Returns the motion output builder More... | |
unsafe NXOpen.CAM.Notes | Notes [get] |
Returns the notes builder More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationBasedOnTypes | OptimizationBasedOn [get, set] |
Returns or sets the optimization based on in operation More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationDistanceTypes | OptimizationDistanceMethod [get, set] |
Returns or sets the optimization distance method in operation More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationLevelTypes | OptimizationLevel [get, set] |
Returns or sets the optimization level in operation More... | |
unsafe NXOpen.CAM.OperationDisplayOptionsBuilder | PathDisplayOptions [get] |
Returns the path display options builder More... | |
unsafe string | PostToolPathExit [get, set] |
Returns or sets the environment variable that points to the post tool path generation library which has the exit More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDistance [get] |
Returns the Retract Distance builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDistanceOnToolAxisChange [get] |
Returns the Retract Distance on Tool Axis Change builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | SafeClearance [get] |
Returns the safe clearance builder More... | |
unsafe bool | SelectToolFlag [get, set] |
Returns or sets the user selected tool More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | StartOfPath [get] |
Returns the start event builder More... | |
unsafe NXOpen.CAM.UdeSet | StartUdeSet [get] |
Returns the start ude set More... | |
unsafe NXOpen.CAM.ToolChangeCiBuilder | ToolChangeSetting [get] |
Returns the tool change builder More... | |
unsafe NXOpen.CAM.ToolPathEditorBuilder | ToolPathEditor [get] |
Returns the Tool Path Editor Builder More... | |
unsafe NXOpen.CAM.ToolPathSplitParametersBuilder | ToolPathSplitParametersBuilder [get] |
Returns the tool path split Parameters More... | |
Properties inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.CAM.Ude | CycleEvent [get] |
Returns the cycle event More... | |
unsafe NXOpen.CAM.Cycle | CycleTable [get] |
Returns the cycle More... | |
unsafe NXOpen.CAM.ParamBuilder.OptimizationTypes | OptimizationMethod [get, set] |
Returns or sets the optim method More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAM.OperationBuilder | |
unsafe double[] | GetHoleAxisValues () |
Get the Hole Axis values More... | |
unsafe void | SetHoleAxisValues (double[] holeAxis) |
Set the Hole Axis values More... | |
Represents a ThreadTurning Builder
To create a new instance of this class, use NXOpen.CAM.OperationCollection.CreateThreadTurningBuilder
Created in NX6.0.0
|
getset |
Returns or sets the Crest Line
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Crest Line Direction(Start and End Points)
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the crest offset builder
Created in NX6.0.0
License requirements: None.
|
get |
Returns the cut parameter object
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the depth option
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the End Line
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the End Offset
Created in NX6.0.0
License requirements: None.
|
get |
Returns the infeed length
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the infeed length type
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the infeed mode
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the infeed move angle
Created in NX8.5.0
License requirements: None.
|
get |
Returns the infeed start line angle
Created in NX8.5.0
License requirements: None.
|
get |
Returns the non-cutting builder
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the Root Line
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the root offset
Created in NX6.0.0
License requirements: None.
|
get |
Returns the Start Offset
Created in NX6.0.0
License requirements: None.
|
get |
Returns the thread angle
Created in NX7.5.0
License requirements: None.
|
get |
Returns the Total Depth
Created in NX6.0.0
License requirements: None.