NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAM.ThreadCutParameters More...
Properties | |
unsafe int | ChasePasses [get, set] |
Returns or sets the chase passes More... | |
unsafe NXOpen.CAM.StepoverBuilder | CutDepth [get] |
Returns the thread cut depth More... | |
unsafe NXOpen.CAM.TurnThreadFinishPassesBuilder | FinishPasses [get] |
Returns the finish passes More... | |
unsafe int | NumberOfStarts [get, set] |
Returns or sets the number of starts More... | |
unsafe NXOpen.CAM.PitchSetting | PitchSetting [get] |
Returns the pitch setting More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | Tolerance [get] |
Returns the tolerance More... | |
Properties inherited from NXOpen.CAM.CutParameters | |
unsafe bool | CheckIpwCollisions [get, set] |
Returns or sets the value to Check for Ipw Collsions More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | CheckSafeClearance [get] |
Returns the Check Safe Clearance More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | HolderClearance [get] |
Returns the Holder Clearance More... | |
unsafe NXOpen.CAM.CutParametersIpwTypes | IpwType [get, set] |
Returns or sets the IPW type More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | NeckClearance [get] |
Returns the Neck Clearance More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | PartSafeClearance [get] |
Returns the Part Safe Clearance More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | PartStock [get] |
Returns the part stock More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | ShankClearance [get] |
Returns the Shank Clearance More... | |
unsafe NXOpen.CAM.Inheritable2dLength | Tolerances [get] |
Returns the Tolerances builder More... | |
unsafe bool | UseToolHolder [get, set] |
Returns or sets the use tool holder More... | |
Represents a NXOpen.CAM.ThreadCutParameters
Created in NX6.0.0
|
getset |
Returns or sets the chase passes
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the thread cut depth
Created in NX6.0.0
License requirements: None.
|
get |
Returns the finish passes
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the number of starts
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the pitch setting
Created in NX6.0.0
License requirements: None.
|
get |
Returns the tolerance
Created in NX6.0.0
License requirements: None.