NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAM.PitchSetting More...
Public Types | |
enum | OptionTypes { Pitch, Lead, ThreadsPerUnit } |
the pitch option types More... | |
enum | VarianceTypes { Constant, StartAndEnd, StartAndIncrement } |
the pitch variance types More... | |
enum | OutputUnitTypes { SameAsInput, Pitch, Lead, ThreadsPerUnit } |
the output unit types More... | |
Properties | |
unsafe double | Distance [get, set] |
Returns or sets the distance More... | |
unsafe double | End [get, set] |
Returns or sets the end More... | |
unsafe double | Increment [get, set] |
Returns or sets the increment More... | |
unsafe NXOpen.CAM.PitchSetting.OptionTypes | Option [get, set] |
Returns or sets the pitch option More... | |
unsafe NXOpen.CAM.PitchSetting.OutputUnitTypes | OutputUnit [get, set] |
Returns or sets the output unit More... | |
unsafe double | Start [get, set] |
Returns or sets the start More... | |
unsafe double | ThreadPerUnit [get, set] |
Returns or sets the thread per mm More... | |
unsafe NXOpen.CAM.PitchSetting.VarianceTypes | Variance [get, set] |
Returns or sets the pitch variance More... | |
Represents a NXOpen.CAM.PitchSetting
Created in NX6.0.0
|
getset |
Returns or sets the distance
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the end
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the increment
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the pitch option
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the output unit
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the start
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the thread per mm
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the pitch variance
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")