NX Open C++ Reference Guide
|
Provides classes and interfaces for Assemblies. More...
Namespaces | |
namespace | ProductInterface |
Provides classes and interfaces for Assembly Product Interfaces. | |
Classes | |
class | AbsolutePositionBuilder |
Represents a builder class that absolutely positions the specified objects. More... | |
class | AddComponentBuilder |
Represents a builder class that performs add existing component operation in current context. More... | |
class | Arrangement |
Manages the suppression of NXOpen::Assemblies::Component s within a NXOpen::Assemblies::ComponentAssembly . More... | |
class | ArrangementCollection |
a collection of arrangements To obtain an instance of this class, refer to NXOpen::Assemblies::ComponentAssembly Created in NX3.0.0. More... | |
class | ArrangementsBuilder |
Represents an arrangements builder that selects an arrangement. More... | |
class | AssembliesGeneralPropertiesBuilder |
Represents an NXOpen::Assemblies::AssembliesGeneralPropertiesBuilder to be used for changing the general properties of a component. More... | |
class | AssembliesParameterPropertiesBuilder |
Represents an NXOpen::Assemblies::AssembliesParameterPropertiesBuilder to be used for changing the name or modifying the positioning mixture status of a component. More... | |
class | Assembly |
Assembly class This is an abstract class, and cannot be instantiated. More... | |
class | AssemblyManager |
Represents the Assembly Manager To obtain an instance of this class, refer to NXOpen::BasePart Created in NX6.0.0. More... | |
class | AttributeSearchTerm |
An attribute search term within a NXOpen::Assemblies::SubsetRecipe . More... | |
class | AttributeSearchTermBuilder |
An AttributeSearchTermBuilder is used to create or edit an NXOpen::Assemblies::AttributeSearchTerm . More... | |
class | BoxSearchTerm |
A volume search term within a NXOpen::Assemblies::SubsetRecipe . More... | |
class | BoxSearchTermBuilder |
A BoxSearchTermBuilder is used to create or edit an NXOpen::Assemblies::BoxSearchTerm . More... | |
class | ClearanceAnalysisBuilder |
Represents NXOpen::Assemblies::ClearanceAnalysisBuilder . More... | |
class | ClearanceSet |
Represents NXOpen::Assemblies::ClearanceSet . More... | |
class | ClearanceSetCollection |
Represents NXOpen::Assemblies::ClearanceSetCollection . More... | |
class | Component |
Represents a component in a NXOpen::Assemblies::ComponentAssembly . More... | |
class | ComponentAssembly |
Represents the set of NXOpen::Assemblies::Component s that make up an assembly. More... | |
class | ComponentGroup |
Represents a Component Group that is defined within an Assembly. More... | |
class | ComponentGroupCollection |
Contains a collection of Component Groups a NXOpen::Assemblies::ComponentGroup that are defined within an Assembly part. More... | |
class | ComponentOrder |
Represents an order object that stores the order of child NXOpen::Assemblies::Component s in context of parent NXOpen::Assemblies::ComponentAssembly . More... | |
class | ComponentPattern |
Represents the component pattern class. More... | |
class | ComponentPatternBuilder |
Represents a builder class that performs various NXOpen::Assemblies::ComponentPattern operations. More... | |
class | ComponentPatternCollection |
Represents the collection object for all component patterns. More... | |
class | ConstraintDisplayBuilder |
The NXOpen::Assemblies::ConstraintDisplayBuilder can be used to control visibility of constraints and optionally components. More... | |
class | CopyDesignElementBuilder |
Represents a builder class that performs copying design element operation in 4GD. More... | |
class | CreateComponentBuilder |
Represents a NXOpen::Assemblies::CreateComponentBuilder builder class. More... | |
class | CreateNewComponentBuilder |
Represents a NXOpen::Assemblies::CreateNewComponentBuilder builder class. More... | |
class | CreateOverridePartBuilder |
Represents a builder class that creates empty override part in the specified design elements. More... | |
struct | DegreesOfFreedom |
Structure used to report the Degrees of Freedom of a component. More... | |
class | DeleteOverridePartBuilder |
Represents a builder class that deletes override part in the specified design elements. More... | |
class | DesignElementBuilder |
Represents a builder class that performs various design element operations. More... | |
class | DrawingExplosion |
Represents an explosion used in a drawing view of an arrangement. More... | |
class | DrawingExplosionCollection |
Represents a collection of drawing explosions To obtain an instance of this class, refer to NXOpen::Assemblies::ComponentAssembly Created in NX12.0.0. More... | |
class | ExplicitSearchTerm |
A NXOpen::Assemblies::SubsetRecipe search term that refers explicitly to a design element. More... | |
class | ExplodedComponent |
Represents a NXOpen::Assemblies::Component within an explosion. More... | |
class | Explosion |
Represents an explosion. More... | |
class | ExplosionCollection |
Represents a collection of explosions To obtain an instance of this class, refer to NXOpen::Assemblies::ComponentAssembly Created in NX4.0.0. More... | |
class | FindInCollaborativeDesign |
FindInCollaborativeDesign is a searcher for performing simple searches in the context of a subset. More... | |
class | GroupSearchTerm |
A group of NXOpen::Assemblies::SearchTerm s within a NXOpen::Assemblies::SubsetRecipe . More... | |
class | HideComponentBuilder |
Represents a NXOpen::Assemblies::HideComponentBuilder To create a new instance of this class, use NXOpen::Assemblies::AssemblyManager::CreateHideComponentBuilder Created in NX6.0.0. More... | |
class | LoadInterpartDataBuilder |
Represents a builderNXOpen::Assemblies::LoadInterpartDataBuilder To create a new instance of this class, use NXOpen::Assemblies::AssemblyManager::CreateLoadInterpartDataBuilder Default values. More... | |
class | MakeUniquePartBuilder |
Represents a NXOpen::Assemblies::MakeUniquePartBuilder builder. More... | |
class | MechanicalRoutingSubsetBuilder |
A MechanicalRoutingSubsetBuilder is used to create/edit Subsets NXOpen::Assemblies::Subset that are used to define the context needed to perform a Mechanical Routing Design activity. More... | |
class | Order |
Represents base class for all Order classes. More... | |
class | OrderCollection |
a collection of NXOpen::Assemblies::Order s To obtain an instance of this class, refer to NXOpen::Assemblies::ComponentAssembly Created in NX9.0.0. More... | |
class | Partition |
A partition is a Teamcenter object in a Collaborative Design. More... | |
class | PartitionList |
Represents a list of objects. More... | |
class | PartitionScheme |
A partition scheme is a Teamcenter object in a Collaborative Design. More... | |
class | PartitionSearchTerm |
A Assemblies::SubsetRecipe search term that refers to a partition. More... | |
class | PatternInstance |
Represents the pattern instance object. More... | |
class | PatternMaster |
Represents the pattern master object. More... | |
class | PatternMember |
Represents the pattern member object. More... | |
class | PlaneSearchTerm |
A plane search term within a NXOpen::Assemblies::SubsetRecipe . More... | |
class | PlaneSearchTermBuilder |
A PlaneSearchTermBuilder is used to create or edit an NXOpen::Assemblies::PlaneSearchTerm . More... | |
class | PositioningGroup |
Represents the class for positioning group. More... | |
class | PositioningGroupBuilder |
Represents builder class for positioning group which is used to store constraints for design element. More... | |
class | PositioningTask |
Represents the class for positioning task. More... | |
class | PositioningTaskBuilder |
Represents the class for positioning task builder To create a new instance of this class, use NXOpen::Assemblies::SubsetCollection::CreatePositioningTaskBuilder Created in NX10.0.0. More... | |
class | ProductOutlineBuilder |
Represents a builder NXOpen::Assemblies::ProductOutlineBuilder . More... | |
class | ProductOutlineManager |
Represents a collection of assemblies. More... | |
class | ProximitySearchTerm |
A proximity search term within a NXOpen::Assemblies::SubsetRecipe . More... | |
class | ProximitySearchTermBuilder |
A ProximitySearchTermBuilder is used to create or edit an Assemblies::BoxSearchTerm . More... | |
class | RelinkerBuilder |
Represents a NXOpen::Assemblies::RelinkerBuilder To create a new instance of this class, use NXOpen::Assemblies::RelinkerCollection::CreateBuilder Created in NX5.0.0. More... | |
class | RelinkerCollection |
Represents a collection of relinker To obtain an instance of this class, refer to NXOpen::Part Created in NX5.0.0. More... | |
class | ReplaceComponentBuilder |
Represents a NXOpen::Assemblies::ReplaceComponentBuilder builder. More... | |
class | RunContentProximitySearchTerm |
A proximity search term within a NXOpen::Assemblies::SubsetRecipe . More... | |
class | RunContentProximitySearchTermBuilder |
A RunContentProximitySearchTermBuilder is used to create or edit an Assemblies::RunContentProximitySearchTerm . More... | |
class | SearchResultCollection |
A collection of NXOpen::Assemblies::SearchResultElement s. More... | |
class | SearchResultElement |
A search result element can be produced as the result of a search performed in the context of a NXOpen::Assemblies::SubsetBuilder . More... | |
class | SearchTerm |
A search term is used to specify a search for the contents of a NXOpen::Assemblies::Subset . More... | |
class | SearchTermBuilder |
A SearchTermBuilder is used to create or edit an NXOpen::Assemblies::SearchTerm . More... | |
class | SelectComponent |
Represents a single object selection. More... | |
class | SelectComponentList |
Represents a list of objects on a selection list. More... | |
class | ShowComponentBuilder |
Represents a NXOpen::Assemblies::ShowComponentBuilder To create a new instance of this class, use NXOpen::Assemblies::AssemblyManager::CreateShowComponentBuilder Created in NX6.0.0. More... | |
class | Subset |
A subset is a set of design elements within a collaborative design. More... | |
class | SubsetBuilder |
A SubsetBuilder is used to create or edit an NXOpen::Assemblies::Subset . More... | |
class | SubsetCollection |
Represents a collection of subset. More... | |
class | SubsetConfigurationBuilder |
A SubsetConfigurationBuilder is used to edit the revision rule and effectivity used to configure the contents of the subset. More... | |
class | SubsetRecipe |
A subset recipe is used by a NXOpen::Assemblies::SubsetBuilder to collect NXOpen::Assemblies::SearchTerm s. More... | |
class | UpdateDesignElementPositionBuilder |
Represents the builder class that updates positions of the DE's(Shape/Reuse) or Subordinates with override that are out of date. More... | |
class | UpdateStructureBuilder |
Represents a builder NXOpen::Assemblies::UpdateStructureBuilder . More... | |
class | WaveQuery |
Provides information about the inter-part relations (e.g. More... | |
Provides classes and interfaces for Assemblies.
Child revision options.
NX Event types.
Represents the collaborative content type corresponding to this component.
The overall result of the degrees of freedom calculation reported in NXOpen::Assemblies::DegreesOfFreedom .
The status of a rotation point, rotation axis or translation direction reported in NXOpen::Assemblies::DegreesOfFreedom .
Represents the type of the positioning override on the component.