NX Open C++ Reference Guide
|
A ProximitySearchTermBuilder is used to create or edit an Assemblies::BoxSearchTerm . More...
Public Member Functions | |
double | Distance () |
Returns the distance. More... | |
void | GetSeeds (std::vector< NXOpen::Assemblies::SearchResultElement * > &seeds) |
Get the proximity search term seed elements. More... | |
NXOpen::Assemblies::SearchTerm::SearchTermLogicType | SearchTermLogic () |
Returns the search term logic. More... | |
void | SetDistance (double distance) |
Sets the distance. More... | |
void | SetSearchTermLogic (NXOpen::Assemblies::SearchTerm::SearchTermLogicType searchTermLogic) |
Sets the search term logic. More... | |
void | SetSeeds (const std::vector< NXOpen::Assemblies::SearchResultElement * > &seeds) |
Set the proximity search term seed elements. More... | |
void | SetTrueShapeRefinement (bool trueShapeRefinement) |
Sets the true-shape refinement. More... | |
bool | TrueShapeRefinement () |
Returns the true-shape refinement. More... | |
A ProximitySearchTermBuilder is used to create or edit an Assemblies::BoxSearchTerm .
To create a new instance of this class, use NXOpen::Assemblies::SubsetCollection::CreateProximitySearchTermBuilder
Created in NX8.5.0.
double NXOpen::Assemblies::ProximitySearchTermBuilder::Distance | ( | ) |
Returns the distance.
Created in NX8.5.0.
License requirements : nx_4gd_integration ("4th Generation Design")
void NXOpen::Assemblies::ProximitySearchTermBuilder::GetSeeds | ( | std::vector< NXOpen::Assemblies::SearchResultElement * > & | seeds | ) |
Get the proximity search term seed elements.
Created in NX8.5.0.
License requirements : nx_4gd_integration ("4th Generation Design")
seeds | seeds |
NXOpen::Assemblies::SearchTerm::SearchTermLogicType NXOpen::Assemblies::ProximitySearchTermBuilder::SearchTermLogic | ( | ) |
Returns the search term logic.
Created in NX8.5.0.
License requirements : nx_4gd_integration ("4th Generation Design")
void NXOpen::Assemblies::ProximitySearchTermBuilder::SetDistance | ( | double | distance | ) |
Sets the distance.
Created in NX8.5.0.
License requirements : nx_4gd_integration ("4th Generation Design")
distance | distance |
void NXOpen::Assemblies::ProximitySearchTermBuilder::SetSearchTermLogic | ( | NXOpen::Assemblies::SearchTerm::SearchTermLogicType | searchTermLogic | ) |
Sets the search term logic.
Created in NX8.5.0.
License requirements : nx_4gd_integration ("4th Generation Design")
searchTermLogic | searchtermlogic |
void NXOpen::Assemblies::ProximitySearchTermBuilder::SetSeeds | ( | const std::vector< NXOpen::Assemblies::SearchResultElement * > & | seeds | ) |
Set the proximity search term seed elements.
Created in NX8.5.0.
License requirements : nx_4gd_integration ("4th Generation Design")
seeds | seeds |
void NXOpen::Assemblies::ProximitySearchTermBuilder::SetTrueShapeRefinement | ( | bool | trueShapeRefinement | ) |
Sets the true-shape refinement.
Created in NX8.5.0.
License requirements : nx_4gd_integration ("4th Generation Design")
trueShapeRefinement | trueshaperefinement |
bool NXOpen::Assemblies::ProximitySearchTermBuilder::TrueShapeRefinement | ( | ) |
Returns the true-shape refinement.
Created in NX8.5.0.
License requirements : nx_4gd_integration ("4th Generation Design")