NX Open C++ Reference Guide
|
Represents builder class for positioning group which is used to store constraints for design element. More...
Public Member Functions | |
bool | MakeActive () |
Returns the option to specify whether a newly created positioning group should be made active after creation or not. More... | |
NXOpen::Assemblies::PositioningTask * | OwningPositioningTask () |
Returns the owning positioning task. More... | |
NXOpen::SelectDisplayableObjectList * | PositioningGroupDataMembers () |
Returns the members for positioning group Created in NX10.0.0. More... | |
NXString | PositioningGroupName () |
Returns the name of positioning group. More... | |
void | SetMakeActive (bool makeActive) |
Sets the option to specify whether a newly created positioning group should be made active after creation or not. More... | |
void | SetOwningPositioningTask (NXOpen::Assemblies::PositioningTask *positioningTask) |
Sets the owning positioning task. More... | |
void | SetPositioningGroupName (const NXString &nameOfPositioningGroup) |
Sets the name of positioning group. More... | |
void | SetPositioningGroupName (const char *nameOfPositioningGroup) |
Sets the name of positioning group. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents builder class for positioning group which is used to store constraints for design element.
To create a new instance of this class, use NXOpen::CollaborativeContentManager::CreatePositioningGroupBuilder
Default values.
Property | Value |
---|---|
MakeActive |
1 |
Created in NX10.0.0.
bool NXOpen::Assemblies::PositioningGroupBuilder::MakeActive | ( | ) |
Returns the option to specify whether a newly created positioning group should be made active after creation or not.
Created in NX10.0.0.
License requirements : None
NXOpen::Assemblies::PositioningTask* NXOpen::Assemblies::PositioningGroupBuilder::OwningPositioningTask | ( | ) |
Returns the owning positioning task.
During creation set method should be called with the positioning task in which new NXOpen::Assemblies::PositioningGroup has to be created. During edit operation set method should not be called. An error would be raised if during edit operation set method is called with a positioning task which is different from the owning positioning task of NXOpen::Assemblies::PositioningGroup .
Created in NX10.0.0.
License requirements : None
NXOpen::SelectDisplayableObjectList* NXOpen::Assemblies::PositioningGroupBuilder::PositioningGroupDataMembers | ( | ) |
Returns the members for positioning group
Created in NX10.0.0.
License requirements : None
NXString NXOpen::Assemblies::PositioningGroupBuilder::PositioningGroupName | ( | ) |
Returns the name of positioning group.
The user of this API is responcible to free the text pointer
Created in NX10.0.0.
License requirements : None
void NXOpen::Assemblies::PositioningGroupBuilder::SetMakeActive | ( | bool | makeActive | ) |
Sets the option to specify whether a newly created positioning group should be made active after creation or not.
Created in NX10.0.0.
License requirements : nx_4gd_integration ("4th Generation Design")
makeActive | makeactive |
void NXOpen::Assemblies::PositioningGroupBuilder::SetOwningPositioningTask | ( | NXOpen::Assemblies::PositioningTask * | positioningTask | ) |
Sets the owning positioning task.
During creation set method should be called with the positioning task in which new NXOpen::Assemblies::PositioningGroup has to be created. During edit operation set method should not be called. An error would be raised if during edit operation set method is called with a positioning task which is different from the owning positioning task of NXOpen::Assemblies::PositioningGroup .
Created in NX10.0.0.
License requirements : nx_4gd_integration ("4th Generation Design")
positioningTask | This parameter may not be NULL. |
void NXOpen::Assemblies::PositioningGroupBuilder::SetPositioningGroupName | ( | const NXString & | nameOfPositioningGroup | ) |
Sets the name of positioning group.
The user of this API is responcible to free the text pointer
Created in NX10.0.0.
License requirements : nx_4gd_integration ("4th Generation Design")
nameOfPositioningGroup | nameofpositioninggroup |
void NXOpen::Assemblies::PositioningGroupBuilder::SetPositioningGroupName | ( | const char * | nameOfPositioningGroup | ) |
Sets the name of positioning group.
The user of this API is responcible to free the text pointer
Created in NX10.0.0.
License requirements : nx_4gd_integration ("4th Generation Design")
nameOfPositioningGroup | nameofpositioninggroup |