NX Open C++ Reference Guide
|
Represents an arrangements builder that selects an arrangement. More...
Public Member Functions | |
bool | InheritArrangementFromParent () |
Returns the inherit arrangement from parent flag Created in NX10.0.0. More... | |
NXOpen::Assemblies::Arrangement * | SelectedArrangement () |
Returns the selected arrangement Created in NX6.0.0. More... | |
void | SetInheritArrangementFromParent (bool inheritArrangementFromParent) |
Sets the inherit arrangement from parent flag Created in NX10.0.0. More... | |
void | SetSelectedArrangement (NXOpen::Assemblies::Arrangement *arrangement) |
Sets the selected arrangement Created in NX6.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents an arrangements builder that selects an arrangement.
Created in NX6.0.0.
bool NXOpen::Assemblies::ArrangementsBuilder::InheritArrangementFromParent | ( | ) |
Returns the inherit arrangement from parent flag
Created in NX10.0.0.
License requirements : None
NXOpen::Assemblies::Arrangement* NXOpen::Assemblies::ArrangementsBuilder::SelectedArrangement | ( | ) |
Returns the selected arrangement
Created in NX6.0.0.
License requirements : None
void NXOpen::Assemblies::ArrangementsBuilder::SetInheritArrangementFromParent | ( | bool | inheritArrangementFromParent | ) |
Sets the inherit arrangement from parent flag
Created in NX10.0.0.
License requirements : assemblies ("ASSEMBLIES MODULE")
inheritArrangementFromParent | inheritarrangementfromparent |
void NXOpen::Assemblies::ArrangementsBuilder::SetSelectedArrangement | ( | NXOpen::Assemblies::Arrangement * | arrangement | ) |
Sets the selected arrangement
Created in NX6.0.0.
License requirements : assemblies ("ASSEMBLIES MODULE")
arrangement | arrangement |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.