NX Open C++ Reference Guide
|
An AttributeSearchTermBuilder is used to create or edit an NXOpen::Assemblies::AttributeSearchTerm . More...
Public Member Functions | |
void | GetCriteria (std::vector< NXString > &titles, std::vector< NXString > &values) |
Get the entry titles and values that are used to populate the saved query. More... | |
NXString | QueryName () |
Returns the name of the saved query upon which this search term is based. More... | |
NXOpen::Assemblies::SearchTerm::SearchTermLogicType | SearchTermLogic () |
Returns the search term logic. More... | |
void | SetCriteria (std::vector< NXString > &titles, std::vector< NXString > &values) |
Set the entry titles and values that are used to populate the saved query. More... | |
void | SetQueryName (const NXString &queryName) |
Sets the name of the saved query upon which this search term is based. More... | |
void | SetQueryName (const char *queryName) |
Sets the name of the saved query upon which this search term is based. More... | |
void | SetSearchTermLogic (NXOpen::Assemblies::SearchTerm::SearchTermLogicType searchTermLogic) |
Sets the search term logic. More... | |
An AttributeSearchTermBuilder is used to create or edit an NXOpen::Assemblies::AttributeSearchTerm .
To create a new instance of this class, use NXOpen::Assemblies::SubsetCollection::CreateAttributeSearchTermBuilder
Created in NX8.5.0.
void NXOpen::Assemblies::AttributeSearchTermBuilder::GetCriteria | ( | std::vector< NXString > & | titles, |
std::vector< NXString > & | values | ||
) |
Get the entry titles and values that are used to populate the saved query.
Created in NX8.5.0.
License requirements : nx_4gd_integration ("4th Generation Design")
titles | search criteria titles |
values | search criteria values |
NXString NXOpen::Assemblies::AttributeSearchTermBuilder::QueryName | ( | ) |
Returns the name of the saved query upon which this search term is based.
Created in NX8.5.0.
License requirements : nx_4gd_integration ("4th Generation Design")
NXOpen::Assemblies::SearchTerm::SearchTermLogicType NXOpen::Assemblies::AttributeSearchTermBuilder::SearchTermLogic | ( | ) |
Returns the search term logic.
Created in NX8.5.0.
License requirements : nx_4gd_integration ("4th Generation Design")
void NXOpen::Assemblies::AttributeSearchTermBuilder::SetCriteria | ( | std::vector< NXString > & | titles, |
std::vector< NXString > & | values | ||
) |
Set the entry titles and values that are used to populate the saved query.
Created in NX8.5.0.
License requirements : nx_4gd_integration ("4th Generation Design")
titles | search criteria titles |
values | search criteria values |
void NXOpen::Assemblies::AttributeSearchTermBuilder::SetQueryName | ( | const NXString & | queryName | ) |
Sets the name of the saved query upon which this search term is based.
Created in NX8.5.0.
License requirements : nx_4gd_integration ("4th Generation Design")
queryName | queryname |
void NXOpen::Assemblies::AttributeSearchTermBuilder::SetQueryName | ( | const char * | queryName | ) |
Sets the name of the saved query upon which this search term is based.
Created in NX8.5.0.
License requirements : nx_4gd_integration ("4th Generation Design")
queryName | queryname |
void NXOpen::Assemblies::AttributeSearchTermBuilder::SetSearchTermLogic | ( | NXOpen::Assemblies::SearchTerm::SearchTermLogicType | searchTermLogic | ) |
Sets the search term logic.
Created in NX8.5.0.
License requirements : nx_4gd_integration ("4th Generation Design")
searchTermLogic | searchtermlogic |