NX Open C++ Reference Guide
|
Represents an NXOpen::Assemblies::AssembliesParameterPropertiesBuilder to be used for changing the name or modifying the positioning mixture status of a component. More...
Public Types | |
enum | ArrangementOptions { ArrangementOptionsIndividuallyPositioned, ArrangementOptionsSamePositionInAll, ArrangementOptionsMixed } |
The positioning mixture status options. More... | |
Public Member Functions | |
NXOpen::Assemblies::AssembliesParameterPropertiesBuilder::ArrangementOptions | Arrangements () |
Returns the arrangements. More... | |
NXOpen::Assemblies::SelectComponentList * | SelectedObjects () |
Returns the selected object(s) list. More... | |
void | SetArrangements (NXOpen::Assemblies::AssembliesParameterPropertiesBuilder::ArrangementOptions arrangements) |
Sets the arrangements. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents an NXOpen::Assemblies::AssembliesParameterPropertiesBuilder to be used for changing the name or modifying the positioning mixture status of a component.
To create a new instance of this class, use NXOpen::PropertiesManager::CreateAssembliesParameterPropertiesBuilder
Default values.
Property | Value |
---|---|
Arrangements |
IndividuallyPositioned |
Created in NX8.0.0.
NXOpen::Assemblies::AssembliesParameterPropertiesBuilder::ArrangementOptions NXOpen::Assemblies::AssembliesParameterPropertiesBuilder::Arrangements | ( | ) |
Returns the arrangements.
The positioning mixture status for the selected components. No action will take place if Mixed is set as the arrangement option.
Created in NX8.0.0.
License requirements : assemblies ("ASSEMBLIES MODULE")
NXOpen::Assemblies::SelectComponentList* NXOpen::Assemblies::AssembliesParameterPropertiesBuilder::SelectedObjects | ( | ) |
Returns the selected object(s) list.
This is the active list of components that will be modified by any parameter changes.
Created in NX8.0.0.
License requirements : assemblies ("ASSEMBLIES MODULE")
void NXOpen::Assemblies::AssembliesParameterPropertiesBuilder::SetArrangements | ( | NXOpen::Assemblies::AssembliesParameterPropertiesBuilder::ArrangementOptions | arrangements | ) |
Sets the arrangements.
The positioning mixture status for the selected components. No action will take place if Mixed is set as the arrangement option.
Created in NX8.0.0.
License requirements : assemblies ("ASSEMBLIES MODULE")
arrangements | arrangements |