NX Open C++ Reference Guide
|
Represents a builder NXOpen::Assemblies::UpdateStructureBuilder . More...
Public Member Functions | |
bool | IsUpdateAllLevels () |
Returns the all level toggled on for updating the assembly structure. More... | |
int | NumberOfLevels () |
Returns the particular selected level for updating the structure. More... | |
void | SetNumberOfLevels (int numberOfLevels) |
Sets the particular selected level for updating the structure. More... | |
void | SetUpdateAllLevels (bool isUpdateAllLevels) |
Sets the all level toggled on for updating the assembly structure. More... | |
NXOpen::SelectDisplayableObjectList * | StructureToUpdate () |
Returns the component selection of the Assembly structure to Update. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a builder NXOpen::Assemblies::UpdateStructureBuilder .
To create a new instance of this class, use NXOpen::Assemblies::AssemblyManager::CreateUpdateStructureBuilder
Default values.
Property | Value |
---|---|
IsUpdateAllLevels |
1 |
NumberOfLevels |
1 |
Created in NX6.0.0.
bool NXOpen::Assemblies::UpdateStructureBuilder::IsUpdateAllLevels | ( | ) |
Returns the all level toggled on for updating the assembly structure.
Created in NX6.0.0.
License requirements : None
int NXOpen::Assemblies::UpdateStructureBuilder::NumberOfLevels | ( | ) |
Returns the particular selected level for updating the structure.
Created in NX6.0.0.
License requirements : None
void NXOpen::Assemblies::UpdateStructureBuilder::SetNumberOfLevels | ( | int | numberOfLevels | ) |
Sets the particular selected level for updating the structure.
Created in NX6.0.0.
License requirements : assemblies ("ASSEMBLIES MODULE")
numberOfLevels | numberoflevels |
void NXOpen::Assemblies::UpdateStructureBuilder::SetUpdateAllLevels | ( | bool | isUpdateAllLevels | ) |
Sets the all level toggled on for updating the assembly structure.
Created in NX6.0.0.
License requirements : assemblies ("ASSEMBLIES MODULE")
isUpdateAllLevels | isupdatealllevels |
NXOpen::SelectDisplayableObjectList* NXOpen::Assemblies::UpdateStructureBuilder::StructureToUpdate | ( | ) |
Returns the component selection of the Assembly structure to Update.
Created in NX6.0.0.
License requirements : None