NX Open C++ Reference Guide
|
Represents a collection of assemblies. More...
Public Member Functions | |
NXOpen::Assemblies::ProductOutlineBuilder * | CreateProductOutlineBuilder () |
Creates a NXOpen::Assemblies::ProductOutlineBuilder . More... | |
bool | IsProductOutlineDefined () |
Returns the status of the product outline. More... | |
void | ShowProductOutline (bool isShow) |
Controls the visibility of already defined product outline. More... | |
void | ShowSelectableProductOutline (bool isSelectable) |
Controls the visibility and selectability of already defined product outline. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a collection of assemblies.
Input to this class can be PSM facet objects.
To obtain an instance of this class, refer to NXOpen::BasePart
Created in NX6.0.0.
NXOpen::Assemblies::ProductOutlineBuilder* NXOpen::Assemblies::ProductOutlineManager::CreateProductOutlineBuilder | ( | ) |
Creates a NXOpen::Assemblies::ProductOutlineBuilder .
Gives access to the attributes of the Product Outline
bool NXOpen::Assemblies::ProductOutlineManager::IsProductOutlineDefined | ( | ) |
Returns the status of the product outline.
If the product outline is already defined, it returns "true", else returns "false".
Created in NX6.0.0.
License requirements : None
void NXOpen::Assemblies::ProductOutlineManager::ShowProductOutline | ( | bool | isShow | ) |
Controls the visibility of already defined product outline.
Supply true to show the Product Outline, or false to hide the Product Outline.
Created in NX6.0.0.
License requirements : adv_assemblies ("ADVANCED ASSEMBLIES")
isShow | Flag to make the product Outline selectable or unselectable. If "true" the Product outline is made selectable. |
void NXOpen::Assemblies::ProductOutlineManager::ShowSelectableProductOutline | ( | bool | isSelectable | ) |
Controls the visibility and selectability of already defined product outline.
Supply true to show the selectable Product Outline, or false to hide the Product Outline.
Created in NX6.0.0.
License requirements : adv_assemblies ("ADVANCED ASSEMBLIES")
isSelectable | Flag to make the product Outline selectable or unselectable. If "true" the Product outline is made selectable. |
tag_t NXOpen::Assemblies::ProductOutlineManager::Tag | ( | ) | const |
Returns the tag of this object.