NX Open C++ Reference Guide
|
A RunContentProximitySearchTermBuilder is used to create or edit an Assemblies::RunContentProximitySearchTerm . More...
Public Member Functions | |
double | Distance () |
Returns the distance for the proximity. More... | |
NXString | GetSeedName () |
Get the seed element name which is used in RunContentProximity search. More... | |
NXOpen::Assemblies::SearchTerm::SearchTermLogicType | SearchTermLogic () |
Returns the search term logic. More... | |
void | SetDistance (double distance) |
Sets the distance for the proximity. More... | |
void | SetSearchTermLogic (NXOpen::Assemblies::SearchTerm::SearchTermLogicType searchTermLogic) |
Sets the search term logic. More... | |
void | SetSeedName (const NXString &seedRunName) |
Set the seed element name which is used in RunContentProximity search. More... | |
void | SetSeedName (const char *seedRunName) |
Set the seed element name which is used in RunContentProximity search. More... | |
void | SetTrueShapeRefinement (bool trueShapeRefinement) |
Sets the true-shape refinement. More... | |
bool | TrueShapeRefinement () |
Returns the true-shape refinement. More... | |
A RunContentProximitySearchTermBuilder is used to create or edit an Assemblies::RunContentProximitySearchTerm .
To create a new instance of this class, use NXOpen::Assemblies::SubsetCollection::CreateRunContentProximitySearchTermBuilder
Created in NX11.0.0.
double NXOpen::Assemblies::RunContentProximitySearchTermBuilder::Distance | ( | ) |
Returns the distance for the proximity.
Created in NX11.0.0.
License requirements : nx_4gd_integration ("4th Generation Design")
NXString NXOpen::Assemblies::RunContentProximitySearchTermBuilder::GetSeedName | ( | ) |
Get the seed element name which is used in RunContentProximity search.
The seed in this case is the name of the Run object. The 3D contents of this Run object will be used as seeds for the proximity search.
NXOpen::Assemblies::SearchTerm::SearchTermLogicType NXOpen::Assemblies::RunContentProximitySearchTermBuilder::SearchTermLogic | ( | ) |
Returns the search term logic.
Created in NX11.0.0.
License requirements : nx_4gd_integration ("4th Generation Design")
void NXOpen::Assemblies::RunContentProximitySearchTermBuilder::SetDistance | ( | double | distance | ) |
Sets the distance for the proximity.
Created in NX11.0.0.
License requirements : nx_4gd_integration ("4th Generation Design")
distance | distance |
void NXOpen::Assemblies::RunContentProximitySearchTermBuilder::SetSearchTermLogic | ( | NXOpen::Assemblies::SearchTerm::SearchTermLogicType | searchTermLogic | ) |
Sets the search term logic.
Created in NX11.0.0.
License requirements : nx_4gd_integration ("4th Generation Design")
searchTermLogic | searchtermlogic |
void NXOpen::Assemblies::RunContentProximitySearchTermBuilder::SetSeedName | ( | const NXString & | seedRunName | ) |
Set the seed element name which is used in RunContentProximity search.
The seed in this case is the name of the Run object. The 3D contents of this Run object will be used as seeds for the proximity search.
Created in NX11.0.0.
License requirements : nx_4gd_integration ("4th Generation Design")
seedRunName | seedrunname |
void NXOpen::Assemblies::RunContentProximitySearchTermBuilder::SetSeedName | ( | const char * | seedRunName | ) |
Set the seed element name which is used in RunContentProximity search.
The seed in this case is the name of the Run object. The 3D contents of this Run object will be used as seeds for the proximity search.
Created in NX11.0.0.
License requirements : nx_4gd_integration ("4th Generation Design")
seedRunName | seedrunname |
void NXOpen::Assemblies::RunContentProximitySearchTermBuilder::SetTrueShapeRefinement | ( | bool | trueShapeRefinement | ) |
Sets the true-shape refinement.
Created in NX11.0.0.
License requirements : nx_4gd_integration ("4th Generation Design")
trueShapeRefinement | trueshaperefinement |
bool NXOpen::Assemblies::RunContentProximitySearchTermBuilder::TrueShapeRefinement | ( | ) |
Returns the true-shape refinement.
Created in NX11.0.0.
License requirements : nx_4gd_integration ("4th Generation Design")