NX Open C++ Reference Guide
|
a collection of arrangements
To obtain an instance of this class, refer to NXOpen::Assemblies::ComponentAssembly
Created in NX3.0.0.
More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
a collection of arrangements
To obtain an instance of this class, refer to NXOpen::Assemblies::ComponentAssembly
Created in NX3.0.0.
iterator NXOpen::Assemblies::ArrangementCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::Assemblies::Arrangement* NXOpen::Assemblies::ArrangementCollection::Create | ( | NXOpen::Assemblies::Arrangement * | templateArrangement, |
const NXString & | name | ||
) |
Creates a standard NXOpen::Assemblies::Arrangement , based on an existing standard NXOpen::Assemblies::Arrangement .
Note that any NXOpen::Assemblies::ComponentAssembly that contains components will have at least one standard NXOpen::Assemblies::Arrangement .
See NXOpen::Assemblies::ComponentAssembly::ActiveArrangement .
Note that the existing NXOpen::Assemblies::Arrangement must not be isolated.
templateArrangement | The original NXOpen::Assemblies::Arrangement . The new NXOpen::Assemblies::Arrangement will be copied from this. This NXOpen::Assemblies::Arrangement must not be isolated. |
name | The name of the new arrangement |
NXOpen::Assemblies::Arrangement* NXOpen::Assemblies::ArrangementCollection::Create | ( | NXOpen::Assemblies::Arrangement * | templateArrangement, |
const char * | name | ||
) |
Creates a standard NXOpen::Assemblies::Arrangement , based on an existing standard NXOpen::Assemblies::Arrangement .
Note that any NXOpen::Assemblies::ComponentAssembly that contains components will have at least one standard NXOpen::Assemblies::Arrangement .
See NXOpen::Assemblies::ComponentAssembly::ActiveArrangement .
Note that the existing NXOpen::Assemblies::Arrangement must not be isolated.
templateArrangement | The original NXOpen::Assemblies::Arrangement . The new NXOpen::Assemblies::Arrangement will be copied from this. This NXOpen::Assemblies::Arrangement must not be isolated. |
name | The name of the new arrangement |
NXOpen::Assemblies::Arrangement* NXOpen::Assemblies::ArrangementCollection::CreateIsolated | ( | NXOpen::Assemblies::Arrangement * | templateArrangement, |
const NXString & | name | ||
) |
Creates an isolated NXOpen::Assemblies::Arrangement , based on an existing NXOpen::Assemblies::Arrangement NXOpen::Assemblies::Arrangement .
Note that any NXOpen::Assemblies::ComponentAssembly that contains components will have at least one standard NXOpen::Assemblies::Arrangement .
See Assemblies::ComponentAssembly::ActiveArrangement .
Note that the existing NXOpen::Assemblies::Arrangement must not be isolated.
templateArrangement | The original NXOpen::Assemblies::Arrangement . This NXOpen::Assemblies::Arrangement must not be isolated. |
name | The name of the new NXOpen::Assemblies::Arrangement . |
NXOpen::Assemblies::Arrangement* NXOpen::Assemblies::ArrangementCollection::CreateIsolated | ( | NXOpen::Assemblies::Arrangement * | templateArrangement, |
const char * | name | ||
) |
Creates an isolated NXOpen::Assemblies::Arrangement , based on an existing NXOpen::Assemblies::Arrangement NXOpen::Assemblies::Arrangement .
Note that any NXOpen::Assemblies::ComponentAssembly that contains components will have at least one standard NXOpen::Assemblies::Arrangement .
See Assemblies::ComponentAssembly::ActiveArrangement .
Note that the existing NXOpen::Assemblies::Arrangement must not be isolated.
templateArrangement | The original NXOpen::Assemblies::Arrangement . This NXOpen::Assemblies::Arrangement must not be isolated. |
name | The name of the new NXOpen::Assemblies::Arrangement . |
iterator NXOpen::Assemblies::ArrangementCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::Assemblies::Arrangement* NXOpen::Assemblies::ArrangementCollection::FindObject | ( | const NXString & | journalIdentifier | ) |
Finds the NXOpen::Assemblies::Arrangement with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
journalIdentifier | Name of the arrangement to be found |
NXOpen::Assemblies::Arrangement* NXOpen::Assemblies::ArrangementCollection::FindObject | ( | const char * | journalIdentifier | ) |
Finds the NXOpen::Assemblies::Arrangement with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
journalIdentifier | Name of the arrangement to be found |
tag_t NXOpen::Assemblies::ArrangementCollection::Tag | ( | ) | const |
Returns the tag of this object.