NXOpen .NET Reference
12.0.0
|
This class is used to create or edit a NXOpen.Features.ShipDesign.StiffenerSystem feature. More...
Public Types | |
enum | Types { Curves, Planes, OffsetPlanes, Points, BySupport } |
Used to specify how the path of the stiffener system is defined. More... | |
enum | OffsetSpacingModes { Single, Double } |
Used to specify if a single or double offset and spacing definition is to be used. More... | |
enum | MeasureAlongModes { AlongSurfaceLength, NormaltoPlane, AlongSurfaceChord } |
Used to specify how the spacing and offset is to be measured. More... | |
enum | PointMethods { Planes, Points } |
Used to specify whether points or planes are being used for the points definition. More... | |
enum | EndCutTypes { Connected, FlangeFree, Sniped, SnipedSquare } |
Used to specify the type of end cut to be used at the extreme ends of the stiffener system. More... | |
enum | OrientationMethods { FaceNormal, Vector } |
Used to specify the type of reference to use for specifying the orientation of the stiffener system. More... | |
enum | MountingMethods { NoOffset, AlongWeb, FaceNormal } |
the mounting method offset type More... | |
Public Member Functions | |
unsafe NXOpen.Features.ShipDesign.PlanePairBuilder | CreatePlanePairBuilder () |
Creates a NXOpen.Features.ShipDesign.PlanePairBuilder to add another pair of planes to the list. More... | |
Public Member Functions inherited from NXOpen.Features.ShipDesign.ProfileSystemBuilder | |
unsafe void | SetBoundaryOnePoints (NXOpen.Point3d[] points) |
Sets the selected intersection points for the first boundary. More... | |
unsafe void | SetBoundaryTwoPoints (NXOpen.Point3d[] points) |
Set the selected intersection points for the second boundary. More... | |
unsafe void | CreatePathCurves (out NXOpen.NXObject[] curves) |
Creates path curves for all the paths of the profile system. More... | |
unsafe void | DeletePathCurves () |
Deletes the path curves created from a call to CreatePathCurves . More... | |
unsafe void | GetLastPathCurves (out NXOpen.NXObject[] curves) |
Gets the path curves used by NXOpen.Features.ShipDesign.OrientationDefinitionBuilder . More... | |
unsafe void | DeleteLastPathCurves () |
Deletes the path curves returned from a call to GetLastPathCurves . More... | |
unsafe void | SetRegionPoints (NXOpen.Point3d[] points) |
Sets the points that identify which regions of the curves will be used. More... | |
Public Member Functions inherited from NXOpen.Features.ShipDesign.FeatureParmsBuilder | |
unsafe NXOpen.Features.ShipDesign.PlaneListBuilder | CreatePlaneForList () |
Create a NXOpen.Features.ShipDesign.PlaneListBuilder to add a defined plane to a list. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | ApplyFlangeSetback [get, set] |
Returns or sets the flange set back option for stiffener by support, which indicates if the flange set back should be applied or not More... | |
unsafe bool | ApplyWebSetback [get, set] |
Returns or sets the web set back option for stiffener by support, which indicates if the web set back should be applied or not More... | |
unsafe bool | BuildSolid [get, set] |
Returns or sets the indication of whether to build a solid for the stiffener system or just the curve. More... | |
unsafe double | ConnectAngle [get, set] |
Returns or sets the connect angle of stiffener by support in degrees, negative value is not allowed More... | |
unsafe bool | CreateSeamsAtKnuckles [get, set] |
Returns or sets the flag that indicates if seams are to be created or updated at knuckle locations. More... | |
unsafe NXOpen.Section | Curves [get] |
Returns the curves selected that define the path of the stiffener system. More... | |
unsafe NXOpen.Features.ShipDesign.StiffenerSystemBuilder.EndCutTypes | EndCutEnd [get, set] |
Returns or sets the end cut to use at the end of the complete stiffener system. More... | |
unsafe NXOpen.Features.ShipDesign.StiffenerSystemBuilder.EndCutTypes | EndCutStart [get, set] |
Returns or sets the end cut to use at the start of the complete stiffener system. More... | |
unsafe double | KnuckleLocationTolerance [get, set] |
Returns or sets the tolerance used to determine when knuckle locations are considered to be the same. More... | |
unsafe NXOpen.Features.ShipDesign.StiffenerSystemBuilder.MeasureAlongModes | MeasureAlongMode [get, set] |
Returns or sets the method used to measure distances between planes. More... | |
unsafe NXOpen.Features.ShipDesign.StiffenerSystemBuilder.MountingMethods | MountingMethod [get, set] |
Returns or sets the mounting method More... | |
unsafe NXOpen.Expression | OffsetDistance [get] |
Returns the distance from the OffsetPlane to generate the first plane. More... | |
unsafe NXOpen.Expression | OffsetDistanceEnd [get] |
Returns the distance from the OffsetPlane to generate the location at the end of the stiffener system. More... | |
unsafe NXOpen.Expression | OffsetDistanceStart [get] |
Returns the distance from the OffsetPlane to generate the location at the start of the stiffener system. More... | |
unsafe int | OffsetNumber [get, set] |
Returns or sets the number of offset planes to generate that define the path of the stiffener system. More... | |
unsafe NXOpen.Plane | OffsetPlane [get, set] |
Returns or sets the first plane of the set of offset planes that define the path of the stiffener system. More... | |
unsafe NXOpen.Expression | OffsetSpacing [get] |
Returns the distance between generated planes. More... | |
unsafe NXOpen.Expression | OffsetSpacingEnd [get] |
Returns the distance between generated locations at the end of the stiffener system. More... | |
unsafe NXOpen.Features.ShipDesign.StiffenerSystemBuilder.OffsetSpacingModes | OffsetSpacingMode [get, set] |
Returns or sets the indication whether spacing of the offset planes is defined at each end of the stiffener system, or if a constant spacing is desired. More... | |
unsafe NXOpen.Expression | OffsetSpacingStart [get] |
Returns the distance between generated locations at the start of the stiffener system. More... | |
unsafe NXOpen.Expression | OrientationAngle [get] |
Returns the angle at which the stiffener system is placed relative to the reference. More... | |
unsafe NXOpen.Features.ShipDesign.OrientationDefinitionBuilder | OrientationDefinitionBuilder [get] |
Returns the builder used to define the orientation for the stiffener system. More... | |
unsafe NXOpen.Features.ShipDesign.StiffenerSystemBuilder.OrientationMethods | OrientationMethod [get, set] |
Returns or sets the method used to define the reference for the orientation angle of stiffener system. More... | |
unsafe NXOpen.Direction | OrientationVector [get, set] |
Returns or sets the vector specified for the orientation angle reference. More... | |
unsafe NXOpen.Features.ShipDesign.PlaneListBuilderList | PlaneList [get] |
Returns the list of defined planes that define the path of the stiffener system. More... | |
unsafe NXOpen.NXObjectList | PlanePairList [get] |
Returns the list of pairs of planes that generate points on the ship structure to define the path of the stiffener system. More... | |
unsafe NXOpen.SelectNXObjectList | Planes [get] |
Returns the planes selected that define the path of the stiffener system. More... | |
unsafe NXOpen.NXObjectList | PointList [get] |
Returns the list of selected or defined points that define the path of the stiffener system. More... | |
unsafe NXOpen.Features.ShipDesign.StiffenerSystemBuilder.PointMethods | PointMethod [get, set] |
Returns or sets the method used to define the generated points on the ship structure to define the path of the stiffener system. More... | |
unsafe NXOpen.GeometricUtilities.ProjectionOptions | ProjectionDirection [get] |
Returns the direction used to project the stiffener path object More... | |
unsafe bool | Reverse [get, set] |
Returns or sets the indication whether the direction of the stiffener flange should be reversed. More... | |
unsafe NXOpen.Features.ShipDesign.ShipNamesBuilder | ShipNames [get] |
Returns the Ship Names builder, used to assign names to the Stiffener Systems created. More... | |
unsafe NXOpen.SelectNXObjectList | ShipStructure [get] |
Returns the ship structure upon which to create the stiffener system. More... | |
unsafe NXOpen.Features.ShipDesign.StiffenerBySupportPathBuilder | StiffenerBySupportPathData [get] |
Returns the path data used to define the support information of the stiffener. More... | |
unsafe NXOpen.Features.ShipDesign.StiffenerStockBuilder | StockData [get] |
Returns the stock data used to define the stock information of the stiffener. More... | |
unsafe bool | SwitchSide [get, set] |
Returns or sets the indication whether the side of the ship structure should be switched. More... | |
unsafe NXOpen.Features.ShipDesign.StiffenerSystemBuilder.Types | Type [get, set] |
Returns or sets the method used to define the path of the stiffener system. More... | |
unsafe NXOpen.Weld.CharacteristicsBuilder | Weld [get] |
Returns the builder used to specify the welding characteristics for the stiffener system. More... | |
Properties inherited from NXOpen.Features.ShipDesign.ProfileSystemBuilder | |
unsafe NXOpen.SelectNXObjectList | Boundary1 [get] |
Returns the collector containing the plate system, profile system, or datum plane that will be used to trim the first end of the generated profile system. More... | |
unsafe NXOpen.Plane | Boundary1Plane [get, set] |
Returns or sets the defined plane that will be used to trim the first end of the generated profile system. More... | |
unsafe NXOpen.SelectNXObjectList | Boundary2 [get] |
Returns the collector containing the plate system, profile system, or datum plane that will be used to trim the second end of the generated profile system. More... | |
unsafe NXOpen.Plane | Boundary2Plane [get, set] |
Returns or sets the defined plane that will be used to trim the second end of the generated profile system. More... | |
unsafe bool | BoundaryReverse [get, set] |
Returns or sets the indication if the side of a single boundary should be changed to the other side or not. More... | |
unsafe NXOpen.SelectPointList | FirstIntersectionPoints [get] |
Returns the selected intersection points between the curves and the first boundary. More... | |
unsafe bool | ReversePathDirection [get, set] |
Returns or sets the flag that indicates if the default curve direction should be reversed or not. More... | |
unsafe NXOpen.SelectPointList | SecondIntersectionPoints [get] |
Returns the selected intersection points between the curves and the second boundary. More... | |
unsafe NXOpen.SelectPointList | SplitKnuckleLocations [get] |
Returns the collector containing the knuckle points that are to be used to create seams. More... | |
unsafe bool | UseNewDefaultSectionAlgorithm [get, set] |
Returns or sets the flag that indicates if the new default section algorithm is used. More... | |
Properties inherited from NXOpen.Features.ShipDesign.FeatureParmsBuilder | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the tolerance, in degrees, used to determine when angles are zero. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the tolerance used to determine when distances are considered zero. More... | |
unsafe NXOpen.Features.ShipDesign.FeatureParmsBuilder.OrientationAngleRuleTypes | OrientationAngleRule [get, set] |
Returns or sets the angle rule to use when measuring angles. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
This class is used to create or edit a NXOpen.Features.ShipDesign.StiffenerSystem feature.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateStiffenerSystemBuilder
Default values.
Property | Value |
---|---|
EndCutEnd |
Connected |
EndCutStart |
Connected |
MeasureAlongMode |
AlongSurfaceLength |
MountingMethod |
NoOffset |
OffsetDistance.Value |
0 (millimeters part), 0 (inches part) |
OffsetDistanceEnd.Value |
0 (millimeters part), 0 (inches part) |
OffsetDistanceStart.Value |
0 (millimeters part), 0 (inches part) |
OffsetNumber |
0 |
OffsetSpacing.Value |
0 (millimeters part), 0 (inches part) |
OffsetSpacingEnd.Value |
0 (millimeters part), 0 (inches part) |
OffsetSpacingMode |
Single |
OffsetSpacingStart.Value |
0 (millimeters part), 0 (inches part) |
OrientationAngle.Value |
0 (millimeters part), 0 (inches part) |
OrientationDefinitionBuilder.MeasureAngles |
NormaltoCurve |
OrientationDefinitionBuilder.ShowSurfaceAngles |
0 |
OrientationDefinitionBuilder.ShowTwistRate |
0 |
OrientationDefinitionBuilder.ShowWebAngles |
0 |
OrientationMethod |
FaceNormal |
StiffenerBySupportPathData.LengthParams.Value |
300 (millimeters part), 100 (inches part) |
StiffenerBySupportPathData.OrientationBySupport |
0 |
StockData.AnchorPoint |
0 |
StockData.PlateHeight.Value |
50 (millimeters part), 2 (inches part) |
StockData.PlateStockData.KnuckleRatio |
3.0 |
StockData.PlateStockData.KnuckleSmoothAngle |
3.0 |
StockData.PlateStockData.MaterialOption |
0 |
StockData.PlateStockData.OppositeThickness.Value |
0 (millimeters part), 0 (inches part) |
StockData.PlateStockData.RestrictThicknessToMaterial |
true |
StockData.PlateStockData.ThickenOption |
SingleSided |
StockData.PlateStockData.Thickness.Value |
10 (millimeters part), 0.5 (inches part) |
StockData.PlateStockData.ThicknessSourceOption |
List |
StockData.SectionType |
Profile |
Type |
Curves |
Created in NX8.0.0
unsafe NXOpen.Features.ShipDesign.PlanePairBuilder NXOpen.Features.ShipDesign.StiffenerSystemBuilder.CreatePlanePairBuilder | ( | ) |
Creates a NXOpen.Features.ShipDesign.PlanePairBuilder to add another pair of planes to the list.
Created in NX8.0.0
License requirements: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the flange set back option for stiffener by support, which indicates if the flange set back should be applied or not
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the web set back option for stiffener by support, which indicates if the web set back should be applied or not
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the indication of whether to build a solid for the stiffener system or just the curve.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the connect angle of stiffener by support in degrees, negative value is not allowed
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the flag that indicates if seams are to be created or updated at knuckle locations.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
get |
Returns the curves selected that define the path of the stiffener system.
Only used when Type is NXOpen.Features.ShipDesign.StiffenerSystemBuilder.Types.Curves .
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the end cut to use at the end of the complete stiffener system.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the end cut to use at the start of the complete stiffener system.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the tolerance used to determine when knuckle locations are considered to be the same.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the method used to measure distances between planes.
Only used when Type is NXOpen.Features.ShipDesign.StiffenerSystemBuilder.Types.OffsetPlanes .
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the mounting method
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
get |
Returns the distance from the OffsetPlane to generate the first plane.
Only used when Type is NXOpen.Features.ShipDesign.StiffenerSystemBuilder.Types.OffsetPlanes and OffsetSpacing is NXOpen.Features.ShipDesign.StiffenerSystemBuilder.OffsetSpacingModes.Single .
Created in NX8.0.0
License requirements: None.
|
get |
Returns the distance from the OffsetPlane to generate the location at the end of the stiffener system.
Only used when Type is NXOpen.Features.ShipDesign.StiffenerSystemBuilder.Types.OffsetPlanes and OffsetSpacing is NXOpen.Features.ShipDesign.StiffenerSystemBuilder.OffsetSpacingModes.Double .
Created in NX8.0.0
License requirements: None.
|
get |
Returns the distance from the OffsetPlane to generate the location at the start of the stiffener system.
Only used when Type is NXOpen.Features.ShipDesign.StiffenerSystemBuilder.Types.OffsetPlanes and OffsetSpacing is NXOpen.Features.ShipDesign.StiffenerSystemBuilder.OffsetSpacingModes.Double .
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the number of offset planes to generate that define the path of the stiffener system.
Only used when Type is NXOpen.Features.ShipDesign.StiffenerSystemBuilder.Types.OffsetPlanes .
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the first plane of the set of offset planes that define the path of the stiffener system.
Only used when Type is NXOpen.Features.ShipDesign.StiffenerSystemBuilder.Types.OffsetPlanes .
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
get |
Returns the distance between generated planes.
Only used when Type is NXOpen.Features.ShipDesign.StiffenerSystemBuilder.Types.OffsetPlanes and OffsetSpacing is NXOpen.Features.ShipDesign.StiffenerSystemBuilder.OffsetSpacingModes.Single .
Created in NX8.0.0
License requirements: None.
|
get |
Returns the distance between generated locations at the end of the stiffener system.
Only used when Type is NXOpen.Features.ShipDesign.StiffenerSystemBuilder.Types.OffsetPlanes and OffsetSpacing is NXOpen.Features.ShipDesign.StiffenerSystemBuilder.OffsetSpacingModes.Double .
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the indication whether spacing of the offset planes is defined at each end of the stiffener system, or if a constant spacing is desired.
Only used when Type is NXOpen.Features.ShipDesign.StiffenerSystemBuilder.Types.OffsetPlanes .
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
get |
Returns the distance between generated locations at the start of the stiffener system.
Only used when Type is NXOpen.Features.ShipDesign.StiffenerSystemBuilder.Types.OffsetPlanes and OffsetSpacing is NXOpen.Features.ShipDesign.StiffenerSystemBuilder.OffsetSpacingModes.Double .
Created in NX8.0.0
License requirements: None.
|
get |
Returns the angle at which the stiffener system is placed relative to the reference.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the builder used to define the orientation for the stiffener system.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the method used to define the reference for the orientation angle of stiffener system.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the vector specified for the orientation angle reference.
Only used when when Method is NXOpen.Features.ShipDesign.StiffenerSystemBuilder.OrientationMethods.Vector ..
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
get |
Returns the list of defined planes that define the path of the stiffener system.
Only used when Type is NXOpen.Features.ShipDesign.StiffenerSystemBuilder.Types.Planes .
Created in NX8.0.0
License requirements: None.
|
get |
Returns the list of pairs of planes that generate points on the ship structure to define the path of the stiffener system.
Only used when Type is NXOpen.Features.ShipDesign.StiffenerSystemBuilder.Types.Points and PointMethod is NXOpen.Features.ShipDesign.StiffenerSystemBuilder.PointMethods.Planes .
Created in NX8.0.0
License requirements: None.
|
get |
Returns the planes selected that define the path of the stiffener system.
Only used when Type is NXOpen.Features.ShipDesign.StiffenerSystemBuilder.Types.Planes .
Created in NX8.0.0
License requirements: None.
|
get |
Returns the list of selected or defined points that define the path of the stiffener system.
Only used when Type is NXOpen.Features.ShipDesign.StiffenerSystemBuilder.Types.Points and PointMethod is NXOpen.Features.ShipDesign.StiffenerSystemBuilder.PointMethods.Points .
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the method used to define the generated points on the ship structure to define the path of the stiffener system.
Only used when Type is NXOpen.Features.ShipDesign.StiffenerSystemBuilder.Types.Points .
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
get |
Returns the direction used to project the stiffener path object
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the indication whether the direction of the stiffener flange should be reversed.
The default direction is based on the ship structure that the stiffener is being built upon.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
get |
Returns the Ship Names builder, used to assign names to the Stiffener Systems created.
Created in NX9.0.2
License requirements: None.
|
get |
Returns the ship structure upon which to create the stiffener system.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the path data used to define the support information of the stiffener.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the stock data used to define the stock information of the stiffener.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the indication whether the side of the ship structure should be switched.
The default direction is based on the ship structure that the stiffener is being built upon.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the method used to define the path of the stiffener system.
Four types are supported: curves, planes, offset planes, and points.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
get |
Returns the builder used to specify the welding characteristics for the stiffener system.
Created in NX8.0.0
License requirements: None.