NXOpen .NET Reference
12.0.0
|
This class is used to create or edit the information shared between all the Basic Design profile system features in the Ship Design application. More...
Public Member Functions | |
unsafe void | SetBoundaryOnePoints (NXOpen.Point3d[] points) |
Sets the selected intersection points for the first boundary. More... | |
unsafe void | SetBoundaryTwoPoints (NXOpen.Point3d[] points) |
Set the selected intersection points for the second boundary. More... | |
unsafe void | CreatePathCurves (out NXOpen.NXObject[] curves) |
Creates path curves for all the paths of the profile system. More... | |
unsafe void | DeletePathCurves () |
Deletes the path curves created from a call to CreatePathCurves . More... | |
unsafe void | GetLastPathCurves (out NXOpen.NXObject[] curves) |
Gets the path curves used by NXOpen.Features.ShipDesign.OrientationDefinitionBuilder . More... | |
unsafe void | DeleteLastPathCurves () |
Deletes the path curves returned from a call to GetLastPathCurves . More... | |
unsafe void | SetRegionPoints (NXOpen.Point3d[] points) |
Sets the points that identify which regions of the curves will be used. More... | |
Public Member Functions inherited from NXOpen.Features.ShipDesign.FeatureParmsBuilder | |
unsafe NXOpen.Features.ShipDesign.PlaneListBuilder | CreatePlaneForList () |
Create a NXOpen.Features.ShipDesign.PlaneListBuilder to add a defined plane to a list. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectNXObjectList | Boundary1 [get] |
Returns the collector containing the plate system, profile system, or datum plane that will be used to trim the first end of the generated profile system. More... | |
unsafe NXOpen.Plane | Boundary1Plane [get, set] |
Returns or sets the defined plane that will be used to trim the first end of the generated profile system. More... | |
unsafe NXOpen.SelectNXObjectList | Boundary2 [get] |
Returns the collector containing the plate system, profile system, or datum plane that will be used to trim the second end of the generated profile system. More... | |
unsafe NXOpen.Plane | Boundary2Plane [get, set] |
Returns or sets the defined plane that will be used to trim the second end of the generated profile system. More... | |
unsafe bool | BoundaryReverse [get, set] |
Returns or sets the indication if the side of a single boundary should be changed to the other side or not. More... | |
unsafe NXOpen.SelectPointList | FirstIntersectionPoints [get] |
Returns the selected intersection points between the curves and the first boundary. More... | |
unsafe bool | ReversePathDirection [get, set] |
Returns or sets the flag that indicates if the default curve direction should be reversed or not. More... | |
unsafe NXOpen.SelectPointList | SecondIntersectionPoints [get] |
Returns the selected intersection points between the curves and the second boundary. More... | |
unsafe NXOpen.SelectPointList | SplitKnuckleLocations [get] |
Returns the collector containing the knuckle points that are to be used to create seams. More... | |
unsafe bool | UseNewDefaultSectionAlgorithm [get, set] |
Returns or sets the flag that indicates if the new default section algorithm is used. More... | |
Properties inherited from NXOpen.Features.ShipDesign.FeatureParmsBuilder | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the tolerance, in degrees, used to determine when angles are zero. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the tolerance used to determine when distances are considered zero. More... | |
unsafe NXOpen.Features.ShipDesign.FeatureParmsBuilder.OrientationAngleRuleTypes | OrientationAngleRule [get, set] |
Returns or sets the angle rule to use when measuring angles. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.Features.ShipDesign.FeatureParmsBuilder | |
enum | OrientationAngleRuleTypes { RightHand, ShipOrientation } |
Settings to indicate how angles are to be measured. More... | |
This class is used to create or edit the information shared between all the Basic Design profile system features in the Ship Design application.
Currently this includes the following features: NXOpen.Features.ShipDesign.StiffenerSystem , NXOpen.Features.ShipDesign.PillarSystem , and NXOpen.Features.ShipDesign.EdgeReinforcement .
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateProfileSystemBuilder
Created in NX8.0.0
unsafe void NXOpen.Features.ShipDesign.ProfileSystemBuilder.CreatePathCurves | ( | out NXOpen.NXObject[] | curves | ) |
Creates path curves for all the paths of the profile system.
Created in NX9.0.0
License requirements: None.
curves | The curves defining all the paths of the profiles that are being created. |
unsafe void NXOpen.Features.ShipDesign.ProfileSystemBuilder.DeleteLastPathCurves | ( | ) |
Deletes the path curves returned from a call to GetLastPathCurves .
Created in NX9.0.0
License requirements: None.
unsafe void NXOpen.Features.ShipDesign.ProfileSystemBuilder.DeletePathCurves | ( | ) |
Deletes the path curves created from a call to CreatePathCurves .
Created in NX9.0.0
License requirements: None.
unsafe void NXOpen.Features.ShipDesign.ProfileSystemBuilder.GetLastPathCurves | ( | out NXOpen.NXObject[] | curves | ) |
Gets the path curves used by NXOpen.Features.ShipDesign.OrientationDefinitionBuilder .
Created in NX9.0.0
License requirements: None.
curves | The curves to be used for profile orientation. |
unsafe void NXOpen.Features.ShipDesign.ProfileSystemBuilder.SetBoundaryOnePoints | ( | NXOpen.Point3d[] | points | ) |
Sets the selected intersection points for the first boundary.
Created in NX8.5.0
License requirements: nx_ship_basic ("Ship Basic Design")
points | The selected intersection points for boundary one. |
unsafe void NXOpen.Features.ShipDesign.ProfileSystemBuilder.SetBoundaryTwoPoints | ( | NXOpen.Point3d[] | points | ) |
Set the selected intersection points for the second boundary.
Created in NX8.5.0
License requirements: nx_ship_basic ("Ship Basic Design")
points | The selected intersection points for boundary two. |
unsafe void NXOpen.Features.ShipDesign.ProfileSystemBuilder.SetRegionPoints | ( | NXOpen.Point3d[] | points | ) |
Sets the points that identify which regions of the curves will be used.
Created in NX11.0.0
License requirements: nx_ship_basic ("Ship Basic Design")
points | The points that identify which regions of the curves are to be used. |
|
get |
Returns the collector containing the plate system, profile system, or datum plane that will be used to trim the first end of the generated profile system.
Only one sheet body or one plane can be input.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the defined plane that will be used to trim the first end of the generated profile system.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
get |
Returns the collector containing the plate system, profile system, or datum plane that will be used to trim the second end of the generated profile system.
Only one sheet body or one plane can be input.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the defined plane that will be used to trim the second end of the generated profile system.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the indication if the side of a single boundary should be changed to the other side or not.
By default the side that is on the same side as the sheet body or plane normal is chosen.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
get |
Returns the selected intersection points between the curves and the first boundary.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the flag that indicates if the default curve direction should be reversed or not.
By default curve's direction is consistent with ship coordinate.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
get |
Returns the selected intersection points between the curves and the second boundary.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the collector containing the knuckle points that are to be used to create seams.
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the flag that indicates if the new default section algorithm is used.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")