NXOpen .NET Reference
12.0.0
|
Represents a ProjectionOptions More...
Public Types | |
enum | DirectionType { FaceNormal, CrvPlaneNormal, Vector } |
This enum represents the projection direction types More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.ProjectionOptions.DirectionType | ProjectDirectionMethod [get, set] |
Returns or sets the Projection direction method More... | |
unsafe NXOpen.Direction | ProjectVector [get, set] |
Returns or sets the Projection vector More... | |
Represents a ProjectionOptions
Created in NX4.0.0
unsafe bool NXOpen.GeometricUtilities.ProjectionOptions.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the Projection direction method
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the Projection vector
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")