NXOpen .NET Reference
12.0.0
|
This class defines the builder to collect stiffener by support path data for Stiffener feature. More...
Public Types | |
enum | Scenario { BasicDesign, DetailDesign } |
Scenarios of Stiffener by Support More... | |
enum | Method { AlignedBoundary, AlignedLength, BoundToBound, ParallelToLine, Horizontal, Vertical, NormalToCurve, ThroughPoint } |
Type of Stiffener by Support Method More... | |
enum | AlignedTo { Web, Flange } |
Which face the stiffener is aligned to More... | |
enum | SetBackMethod { BoundingStiffenerHeight, SBSWebThickeness } |
Type of set back method More... | |
Public Member Functions | |
unsafe void | ClearBoundaryToAttachedBoundaryMap () |
Clear the map of boundary to attached boundary. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | Angle [get] |
Returns the angle of horizontal or vertical method, in degrees More... | |
unsafe NXOpen.SelectDisplayableObject | EndBoundary [get] |
Returns the end boundary objects. More... | |
unsafe NXOpen.Features.ShipDesign.StiffenerBySupportPathBuilder.AlignedTo | LengthAlignMethod [get, set] |
Returns or sets the aligned length method More... | |
unsafe NXOpen.Expression | LengthParams [get] |
Returns the length parameter, which defines the stiffener by support length when the NXOpen.Features.ShipDesign.StiffenerBySupportPathBuilder.Method is NXOpen.Features.ShipDesign.StiffenerBySupportPathBuilder.Method.AlignedLength . More... | |
unsafe NXOpen.SelectDisplayableObjectList | MultipleSelectionEndBoundary [get] |
Returns the multiple end boundary objects. More... | |
unsafe bool | OrientationBySupport [get, set] |
Returns or sets the flag to indicate whether the orientation of the stiffener is aligned to the start boundary. More... | |
unsafe NXOpen.SelectNXObject | RefParallelLine [get] |
Returns the referenced parallel line for stiffener by support path More... | |
unsafe NXOpen.Features.ShipDesign.StiffenerBySupportPathBuilder.SetBackMethod | SetbackMethod [get, set] |
Returns or sets the setback method. More... | |
unsafe NXOpen.SelectDisplayableObjectList | StartBoundary [get] |
Returns the start boundary, it allows to select curve, sheet body and solid body More... | |
unsafe NXOpen.Features.ShipDesign.StiffenerBySupportPathBuilder.Method | StiffenerBySupportMethod [get, set] |
Returns or sets the stiffener by support path method More... | |
unsafe bool | SwitchSide [get, set] |
Returns or sets the switch side flag, which can change the stiffener by support orienation when the NXOpen.Features.ShipDesign.StiffenerBySupportPathBuilder.Method is NXOpen.Features.ShipDesign.StiffenerBySupportPathBuilder.Method.AlignedLength . More... | |
unsafe NXOpen.Point | ThroughPointLocation [get, set] |
Returns or sets the through point location. More... | |
This class defines the builder to collect stiffener by support path data for Stiffener feature.
Created in NX9.0.0
unsafe void NXOpen.Features.ShipDesign.StiffenerBySupportPathBuilder.ClearBoundaryToAttachedBoundaryMap | ( | ) |
Clear the map of boundary to attached boundary.
Created in NX11.0.1
License requirements: nx_ship_basic ("Ship Basic Design")
unsafe bool NXOpen.Features.ShipDesign.StiffenerBySupportPathBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the angle of horizontal or vertical method, in degrees
Created in NX9.0.0
License requirements: None.
|
get |
Returns the end boundary objects.
It allows to select curve, sheet body and solid body.
Created in NX9.0.0
Deprecated in NX11.0.1. Use NXOpen.Features.ShipDesign.StiffenerBySupportPathBuilder .GetMultipleSelectionEndBoundary instead.
License requirements: None.
|
getset |
Returns or sets the aligned length method
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
get |
Returns the length parameter, which defines the stiffener by support length when the NXOpen.Features.ShipDesign.StiffenerBySupportPathBuilder.Method is NXOpen.Features.ShipDesign.StiffenerBySupportPathBuilder.Method.AlignedLength .
Created in NX9.0.0
License requirements: None.
|
get |
Returns the multiple end boundary objects.
It allows to select curve, sheet body and solid body.
Created in NX11.0.1
License requirements: None.
|
getset |
Returns or sets the flag to indicate whether the orientation of the stiffener is aligned to the start boundary.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
get |
Returns the referenced parallel line for stiffener by support path
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the setback method.
Created in NX11.0.0
License requirements to get this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
get |
Returns the start boundary, it allows to select curve, sheet body and solid body
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the stiffener by support path method
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the switch side flag, which can change the stiffener by support orienation when the NXOpen.Features.ShipDesign.StiffenerBySupportPathBuilder.Method is NXOpen.Features.ShipDesign.StiffenerBySupportPathBuilder.Method.AlignedLength .
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the through point location.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")