NXOpen .NET Reference
12.0.0
|
This class defines the Profile or Plate stock for a Stiffener or Edge Reinforcement feature. More...
Public Types | |
enum | StockSectionType { Profile, Plate, BuiltUp } |
Type of Stiffener/Edge Reinforcement stock: Profile or Plate More... | |
Public Member Functions | |
unsafe void | PopulateAnchorPointList () |
Update anchor points More... | |
unsafe string[] | GetAvailableAnchorPointNames () |
The list of available anchor points More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe int | AnchorPoint [get, set] |
Returns or sets the anchor point for profiles only. More... | |
unsafe NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder | BuiltUpStockData [get] |
Returns the built-up stock data More... | |
unsafe NXOpen.Expression | PlateHeight [get] |
Returns the plate height More... | |
unsafe NXOpen.Features.ShipDesign.PlateStockBuilder | PlateStockData [get] |
Returns the plate stock data More... | |
unsafe NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder | ProfileStockData [get] |
Returns the profile stock data More... | |
unsafe NXOpen.Features.ShipDesign.StiffenerStockBuilder.StockSectionType | SectionType [get, set] |
Returns or sets the section type (profile or plate) More... | |
This class defines the Profile or Plate stock for a Stiffener or Edge Reinforcement feature.
Created in NX8.0.0
unsafe string [] NXOpen.Features.ShipDesign.StiffenerStockBuilder.GetAvailableAnchorPointNames | ( | ) |
The list of available anchor points
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.Features.ShipDesign.StiffenerStockBuilder.PopulateAnchorPointList | ( | ) |
Update anchor points
Created in NX9.0.0
License requirements: None.
unsafe bool NXOpen.Features.ShipDesign.StiffenerStockBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the anchor point for profiles only.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the built-up stock data
Created in NX9.0.0
License requirements: None.
|
get |
Returns the plate height
Created in NX8.0.0
License requirements: None.
|
get |
Returns the plate stock data
Created in NX8.0.0
License requirements: None.
|
get |
Returns the profile stock data
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the section type (profile or plate)
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")