NXOpen .NET Reference
12.0.0
|
This builder allows you to define the stock information for plate system features in ship design. More...
Public Types | |
enum | ThickenOptions { SingleSided, TwoSided, Symmetric } |
Settings to indicate how to apply the thickness to the mold face or offset mold face . More... | |
enum | ThicknessSourceOptions { File, List } |
Settings to indicate where the material thickness source resides. More... | |
Properties | |
unsafe double | KnuckleRatio [get, set] |
Returns or sets the knuckle ratio, which is used to calcuate the knuckle bend radius by multiplying the plate thickness by the ratio. More... | |
unsafe double | KnuckleSmoothAngle [get, set] |
Returns or sets the knuckle smooth angle, which is used to determine whether a edge is knuckle edge or not. More... | |
unsafe NXOpen.Expression | MassDensity [get] |
Returns the material mass density. More... | |
unsafe string | MaterialGradeName [get, set] |
Returns or sets the material grade name. More... | |
unsafe int | MaterialGradeOption [get, set] |
Returns or sets the material grade option. More... | |
unsafe string | MaterialName [get, set] |
Returns or sets the material name. More... | |
unsafe int | MaterialOption [get, set] |
Returns or sets the material option. More... | |
unsafe NXOpen.Expression | OppositeThickness [get] |
Returns the opposite thickness. More... | |
unsafe bool | RestrictThicknessToMaterial [get, set] |
Returns or sets the flag that indicates if thickness specification should be restricted to that defined in the material data base. More... | |
unsafe NXOpen.Features.ShipDesign.PlateStockBuilder.ThickenOptions | ThickenOption [get, set] |
Returns or sets the thicken option. More... | |
unsafe NXOpen.Expression | Thickness [get] |
Returns the thickness. More... | |
unsafe int | ThicknessOption [get, set] |
Returns or sets the thickness option. More... | |
unsafe NXOpen.Features.ShipDesign.PlateStockBuilder.ThicknessSourceOptions | ThicknessSourceOption [get, set] |
Returns or sets the thickness source option. More... | |
unsafe string | ThicknessStr [get, set] |
Returns or sets the thickness in string format. More... | |
unsafe string | WeightRating [get, set] |
Returns or sets the weight rating, which is defined together with material data and has one to one relationship to the thickness. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This builder allows you to define the stock information for plate system features in ship design.
It represents NXOpen.Features.ShipDesign.PlateStockBuilder
This class is sub-object of another builder, and cannot be directly instantiated.
Default values.
Property | Value |
---|---|
KnuckleRatio |
3.0 |
KnuckleSmoothAngle |
3.0 |
MaterialOption |
0 |
OppositeThickness.Value |
0 (millimeters part), 0 (inches part) |
RestrictThicknessToMaterial |
true |
ThickenOption |
SingleSided |
Thickness.Value |
10 (millimeters part), 0.5 (inches part) |
ThicknessSourceOption |
List |
Created in NX8.0.0
Settings to indicate how to apply the thickness to the mold face or offset mold face .
The front side of the offset mold face is defined by the client class using NXOpen.Features.ShipDesign.PlateStockBuilder .
Settings to indicate where the material thickness source resides.
|
getset |
Returns or sets the knuckle ratio, which is used to calcuate the knuckle bend radius by multiplying the plate thickness by the ratio.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the knuckle smooth angle, which is used to determine whether a edge is knuckle edge or not.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the material mass density.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the material grade name.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the material grade option.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the material name.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the material option.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
get |
Returns the opposite thickness.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the flag that indicates if thickness specification should be restricted to that defined in the material data base.
true indicates it should be restricted, false indicates it is not restricted.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the thicken option.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
get |
Returns the thickness.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the thickness option.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the thickness source option.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the thickness in string format.
Created in NX10.0.1
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the weight rating, which is defined together with material data and has one to one relationship to the thickness.
Created in NX8.5.3
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")