NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder builder. More...
Public Member Functions | |
unsafe void | SetContextEntity (NXOpen.TaggedObject contextEntity) |
Set the context entity on which the context attribute is stored. More... | |
unsafe void | SetPossibleContextAttributeCount (int possibleContextAttributeCount) |
Set the possible context attribute count (assuming the context entity has not yet been created). More... | |
unsafe void | SetPossibleContextAttribute (int possibleContextAttributeIndex, string possibleContextAttribute) |
Set a possible context attribute (assuming the context entity has not yet been created). More... | |
unsafe void | SetSectionType (string strSectionType) |
This method sets the section type outside the block. More... | |
unsafe void | SetSectionSubType1 (string strSectionType) |
Sets the section sub type by string value. More... | |
unsafe void | SetSectionSubType2 (string strSectionType) |
Sets the section sub type2 by string value. More... | |
unsafe void | SetsDefaultTypesFromContext () |
Set default section types of the builder when a new context entity is set. More... | |
unsafe void | ImportSketch () |
Thie method reads the model file name from the spread sheet, imports the sketch template into current work part, and updates the attribute values and expresseion values from the data spreadsheet. More... | |
unsafe NXOpen.Features.Feature[] | GetImportedSketches () |
This method retrieves all the features that are imported into current work part. More... | |
unsafe void | EditPrimaryParameter (string parameterName, string parameterValue) |
This method changes the value of a parameter and queries from the spread sheet to update the related parameter values. More... | |
unsafe void | EditParameter (string parameterName, string parameterValue) |
This method simply changes the value of a parameter. More... | |
unsafe NXOpen.Tooling.SpreadsheetDataParameter[] | GetParameterValues () |
This method retrieves all the parameter values related to the current imported sketch template. More... | |
unsafe NXOpen.Tooling.SpreadsheetData | GetSpreadsheetData () |
It retrieves the KRUSpreadsheetData object to the builder. More... | |
unsafe void | SetSpreadsheetData (NXOpen.Tooling.SpreadsheetData pKRUData) |
It sets the KRUSpreadsheetData object to the builder. More... | |
unsafe void | ResetBuilderData () |
This method cleans up the imported features from current work part, also it rereads the data file and registration. More... | |
unsafe void | CacheSpreadsheetData () |
This method caches parameter data from spreadsheet to the builder. More... | |
unsafe void | UpdateSpreadsheetData (string[] paramNames, string[] paramValues) |
This method takes parameter name and parameter value pairs as input and updates the related geometries by updating the expressions, i. More... | |
unsafe void | RestoreSpreadsheetData () |
This method restores parameter data inside the builder. More... | |
unsafe string[] | GetAvailableSectionTypes () |
This method finds the available section types for the current context data. More... | |
unsafe void | SetRuleInputs (string[] inputNames, string[] inputValues) |
This method sets the rule inputs. More... | |
unsafe void | UpdateParametersUsingRules () |
This method updates the parameters in the steel feature data spreadsheet using parameters rules. More... | |
unsafe void | DeleteImportedSketch () |
This method deletes the imported sketch which is unwanted any longer. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe int | SectionType [get, set] |
Returns or sets the section type More... | |
unsafe string | SteelFeatureType [get, set] |
Returns or sets the steel feature type (eg: Profile, Edge Reinforcement, etc) More... | |
Represents a NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder builder.
It is used to manage the data contained in the ship sketch based steel feature block.
This class is sub-object of another builder, and cannot be directly instantiated.
Created in NX8.0.0
unsafe void NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder.CacheSpreadsheetData | ( | ) |
This method caches parameter data from spreadsheet to the builder.
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
unsafe void NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder.DeleteImportedSketch | ( | ) |
This method deletes the imported sketch which is unwanted any longer.
Created in NX12.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
unsafe void NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder.EditParameter | ( | string | parameterName, |
string | parameterValue | ||
) |
This method simply changes the value of a parameter.
Parameter could be an expression or an attribute. Also a call to UI method UpdateDlgLayout is needed afterwards if UI is concerned.
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
parameterName | the parameter name |
parameterValue | the parameter value |
unsafe void NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder.EditPrimaryParameter | ( | string | parameterName, |
string | parameterValue | ||
) |
This method changes the value of a parameter and queries from the spread sheet to update the related parameter values.
A call to UI method UpdateDlgLayout is needed afterwards if UI is concerned.
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
parameterName | the parameter name |
parameterValue | the parameter value |
unsafe string [] NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder.GetAvailableSectionTypes | ( | ) |
This method finds the available section types for the current context data.
It will do lookups in the registration file to see which context attribute in the table matches the current possible context attributes or the current context entitie's attributes. Then it repopulates the list of available section types that are used with the current context attribute. All of these table lookups can be expensive for performance.
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
unsafe NXOpen.Features.Feature [] NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder.GetImportedSketches | ( | ) |
This method retrieves all the features that are imported into current work part.
Created in NX8.0.0
License requirements: None.
unsafe NXOpen.Tooling.SpreadsheetDataParameter [] NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder.GetParameterValues | ( | ) |
This method retrieves all the parameter values related to the current imported sketch template.
Created in NX8.0.0
License requirements: None.
unsafe NXOpen.Tooling.SpreadsheetData NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder.GetSpreadsheetData | ( | ) |
It retrieves the KRUSpreadsheetData object to the builder.
In most cases, this method is used internally.
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder.ImportSketch | ( | ) |
Thie method reads the model file name from the spread sheet, imports the sketch template into current work part, and updates the attribute values and expresseion values from the data spreadsheet.
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
unsafe void NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder.ResetBuilderData | ( | ) |
This method cleans up the imported features from current work part, also it rereads the data file and registration.
If UI is concerned, UpdateDlgLayout should be called in UI.
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
unsafe void NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder.RestoreSpreadsheetData | ( | ) |
This method restores parameter data inside the builder.
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
unsafe void NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder.SetContextEntity | ( | NXOpen.TaggedObject | contextEntity | ) |
Set the context entity on which the context attribute is stored.
For example, if you're spreadsheet builder is being used to create an endcut, the body you're about to cut should be set as the context entity. Refer to the individual feature's documentation to see what context entity is expected for the feature you're using.
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
contextEntity |
unsafe void NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder.SetPossibleContextAttribute | ( | int | possibleContextAttributeIndex, |
string | possibleContextAttribute | ||
) |
Set a possible context attribute (assuming the context entity has not yet been created).
If you have any possible context attributes set in this builder, the context entity will be ignored, and the context attribute will be selected from the list of possible context attributes.
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
possibleContextAttributeIndex | the index into the possible context attribute array we wish to set |
possibleContextAttribute |
unsafe void NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder.SetPossibleContextAttributeCount | ( | int | possibleContextAttributeCount | ) |
Set the possible context attribute count (assuming the context entity has not yet been created).
If you have any possible context attributes set in this builder, the context entity will be ignored, and the context attribute will be selected from the list of possible context attributes.
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
possibleContextAttributeCount | the number of possible context attributes (use this before setting each possible context attribute via SetPossibleContextAttribute) |
unsafe void NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder.SetRuleInputs | ( | string[] | inputNames, |
string[] | inputValues | ||
) |
This method sets the rule inputs.
The rule inputs will be used to evaluate the section rules and parameter rules defined in xml rule file. Ensure the inputs have been clearly described as comment in the xml rule file, so the user can use them when they want to modify the rules.
Created in NX9.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
inputNames | |
inputValues |
unsafe void NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder.SetsDefaultTypesFromContext | ( | ) |
Set default section types of the builder when a new context entity is set.
Created in NX8.5.1
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
unsafe void NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder.SetSectionSubType1 | ( | string | strSectionType | ) |
Sets the section sub type by string value.
Created in NX8.5.1
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
strSectionType |
unsafe void NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder.SetSectionSubType2 | ( | string | strSectionType | ) |
Sets the section sub type2 by string value.
Created in NX8.5.1
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
strSectionType |
unsafe void NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder.SetSectionType | ( | string | strSectionType | ) |
This method sets the section type outside the block.
It provides a way for the block user to set up the section type by a string value. the block will look up the registration spreadsheet to translate it into number value.
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
strSectionType |
unsafe void NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder.SetSpreadsheetData | ( | NXOpen.Tooling.SpreadsheetData | pKRUData | ) |
It sets the KRUSpreadsheetData object to the builder.
In most cases, this method is used internally.
Created in NX8.0.0
License requirements: None.
pKRUData |
unsafe void NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder.UpdateParametersUsingRules | ( | ) |
This method updates the parameters in the steel feature data spreadsheet using parameters rules.
The rule inputs should be set before you call this method.
Created in NX9.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
unsafe void NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder.UpdateSpreadsheetData | ( | string[] | paramNames, |
string[] | paramValues | ||
) |
This method takes parameter name and parameter value pairs as input and updates the related geometries by updating the expressions, i.
e. sketches.
Created in NX8.0.1
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
paramNames | |
paramValues |
|
getset |
Returns or sets the section type
Created in NX8.0.0
Deprecated in NX8.5.0. Removed with no replacement
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the steel feature type (eg: Profile, Edge Reinforcement, etc)
Created in NX8.0.0
License requirements to get this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")