NXOpen .NET Reference
12.0.0
|
Represents parameter in the spreadsheet. More...
Public Types | |
enum | Status { Lock = 1, SystemKey, UserKey = 4, HideStatus = 8, ScaleItem = 16, ReadOnly = 32, Modified = 64, ForceColor = 128, HiddenValue = 256, OptionValue = 512, NonStandardValue = 1024, ShipRule = 2048 } |
Represents the different spreadsheet parameter status More... | |
Public Member Functions | |
unsafe void | GetValueList (out string[] paraValues) |
Get the list of values by giving a parameter name in spreadsheet More... | |
unsafe bool | HasStatus (NXOpen.Tooling.SpreadsheetDataParameter.Status parameterStatus) |
Check if the parameter has the given status More... | |
Protected Member Functions | |
override void | FreeResource () |
Dispose the spreadsheet object More... | |
Properties | |
unsafe string | DescriptiveName [get, set] |
Returns or sets the descriptive name of the parameter More... | |
unsafe string | ParameterName [get, set] |
Returns or sets the name of the parameter More... | |
unsafe int | ParameterStatus [get, set] |
Returns or sets the status of the parameter More... | |
unsafe string | ParameterValue [get, set] |
Returns or sets the value of the parameter More... | |
Represents parameter in the spreadsheet.
Created in NX8.0.0
Represents the different spreadsheet parameter status
|
protected |
Dispose the spreadsheet object
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.Tooling.SpreadsheetDataParameter.GetValueList | ( | out string[] | paraValues | ) |
Get the list of values by giving a parameter name in spreadsheet
Created in NX10.0.0
License requirements: None.
paraValues | The list of values |
unsafe bool NXOpen.Tooling.SpreadsheetDataParameter.HasStatus | ( | NXOpen.Tooling.SpreadsheetDataParameter.Status | parameterStatus | ) |
Check if the parameter has the given status
Created in NX10.0.0
License requirements: None.
parameterStatus | status of the parameter |
|
getset |
Returns or sets the descriptive name of the parameter
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the name of the parameter
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the status of the parameter
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the value of the parameter
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.