NXOpen .NET Reference
12.0.0
|
This class provides the mechanism for defining the names of Basic Design objects such as Decks, Bulkheads, Stiffener Systems, etc. More...
Public Member Functions | |
unsafe int | GetFieldcount () |
Get the number of ShipNameFields in this recipe More... | |
unsafe NXOpen.Features.ShipDesign.ShipNameFieldBuilder | GetField (int idx) |
Get the ShipNameField at the given index (starting at 0) More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | ContextAttribute [get, set] |
Returns or sets the Context Attribute value. More... | |
unsafe NXOpen.Features.ShipDesign.ShipnamesBuilderType | ShipObjectType [get, set] |
Returns or sets the Ship object type (Hull, Deck, etc. More... | |
This class provides the mechanism for defining the names of Basic Design objects such as Decks, Bulkheads, Stiffener Systems, etc.
Each Ship object type (Deck, etc.) has a specific format for the names defined in a "recipes" files located at UGII_BASE_DIR/nxship/data/ShipNamesRecipes.xml.
A recipe is composed of two or more "fields". Individual fields are defined via a NXOpen.Features.ShipDesign.ShipNameFieldBuilder object.
Created in NX9.0.0
unsafe NXOpen.Features.ShipDesign.ShipNameFieldBuilder NXOpen.Features.ShipDesign.ShipNamesBuilder.GetField | ( | int | idx | ) |
Get the ShipNameField at the given index (starting at 0)
Created in NX9.0.2
License requirements: None.
idx |
unsafe int NXOpen.Features.ShipDesign.ShipNamesBuilder.GetFieldcount | ( | ) |
Get the number of ShipNameFields in this recipe
Created in NX9.0.2
License requirements: None.
unsafe bool NXOpen.Features.ShipDesign.ShipNamesBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the Context Attribute value.
This is the value of the SAW_SUB_NAME part attribute added to the newly created / named Ship objects.
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the Ship object type (Hull, Deck, etc.
) for which names will be generated.
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")