NXOpen .NET Reference
12.0.0
|
A field, combined with other fields, to generate a name for a Ship Basic Design Object such as a Deck. More...
Public Member Functions | |
unsafe string[] | GetOptionValues () |
Get the valid option values for an Option type field. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | Value [get, set] |
Returns or sets the field value. More... | |
A field, combined with other fields, to generate a name for a Ship Basic Design Object such as a Deck.
The ShipNameFieldBuilder class contains the information used to generate a name for a Basic Design object, such as a Deck, Bulkhead, Stiffener System, etc.
There may be as many Fixed, Any, and Option fields as the user deems appropriate. There may be only one Index field.
The fields for a particular Ship object type NXOpen.Features.ShipDesign.ShipNamesBuilder are defined in a "recipes" file which specifies, for a particular object type, the fields and their values. See ShipNamesRecipes.xml in UGII_BASE_DIR/nxship/data for details on the recipes.
This is an abstract class and cannot be instantiated
Created in NX9.0.2
unsafe string [] NXOpen.Features.ShipDesign.ShipNameFieldBuilder.GetOptionValues | ( | ) |
Get the valid option values for an Option type field.
No values are returned (and the count is set to zero) if this is not an option field
Created in NX9.0.2
License requirements: None.
unsafe bool NXOpen.Features.ShipDesign.ShipNameFieldBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the field value.
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")