NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.FunctionObjectCollection More...
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a NXOpen.Mechatronics.FunctionObjectCollection
To obtain an instance of this class, refer to NXOpen.Features.ShipDesign.PenetrationManager
Created in NX8.0.0
unsafe NXOpen.Features.ShipDesign.PenetrationAssociationBuilder NXOpen.Features.ShipDesign.PenetrationRequestCollection.CreatePenetrationAssociationBuilder | ( | bool | isEditMode, |
NXOpen.Features.ShipDesign.PenetrationRequest | penetrationrequest | ||
) |
Creates a NXOpen.Features.ShipDesign.PenetrationAssociationBuilder
Created in NX8.0.0
Deprecated in NX12.0.0. Use overloaded function with enum instead.
License requirements: nx_penetration_mgmt ("Penetration Management")
isEditMode | |
penetrationrequest |
unsafe NXOpen.Features.ShipDesign.PenetrationAssociationBuilder NXOpen.Features.ShipDesign.PenetrationRequestCollection.CreatePenetrationAssociationBuilder | ( | NXOpen.Features.ShipDesign.PenetrationRequestBuilder.RequestDialogType | type, |
NXOpen.Features.ShipDesign.PenetrationRequest | penetrationrequest | ||
) |
Creates a NXOpen.Features.ShipDesign.PenetrationAssociationBuilder
Created in NX12.0.0
License requirements: nx_penetration_mgmt ("Penetration Management")
type | |
penetrationrequest |
unsafe NXOpen.Features.ShipDesign.PenetrationCutoutBuilder NXOpen.Features.ShipDesign.PenetrationRequestCollection.CreatePenetrationCutoutBuilder | ( | NXOpen.Features.ShipDesign.PenetrationRequest | penetrationrequest | ) |
Creates a NXOpen.Features.ShipDesign.PenetrationCutoutBuilder
Created in NX8.0.0
License requirements: nx_penetration_mgmt ("Penetration Management")
penetrationrequest |
unsafe NXOpen.Features.ShipDesign.PenetrationRequestBuilder NXOpen.Features.ShipDesign.PenetrationRequestCollection.CreatePenetrationRequestBuilder | ( | NXOpen.Features.ShipDesign.PenetrationRequest | penetrationrequest | ) |
Creates a NXOpen.Features.ShipDesign.PenetrationRequestBuilder
Created in NX8.0.0
License requirements: nx_penetration_mgmt ("Penetration Management")
penetrationrequest |
unsafe NXOpen.Features.ShipDesign.PenetrationRequestForCutoutBuilder NXOpen.Features.ShipDesign.PenetrationRequestCollection.CreatePenetrationRequestForCutoutBuilder | ( | ) |
Creates a NXOpen.Features.ShipDesign.PenetrationRequestForCutoutBuilder
Created in NX8.5.0
License requirements: nx_penetration_mgmt ("Penetration Management")
unsafe NXOpen.Features.ShipDesign.PenetrationReviewRequestBuilder NXOpen.Features.ShipDesign.PenetrationRequestCollection.CreatePenetrationReviewRequestBuilder | ( | NXOpen.Features.ShipDesign.PenetrationRequest[] | requests | ) |
Creates a NXOpen.Features.ShipDesign.PenetrationReviewRequestBuilder
Created in NX8.0.0
License requirements: nx_penetration_mgmt ("Penetration Management")
requests |
unsafe NXOpen.Features.ShipDesign.VerifyPenetrationBuilder NXOpen.Features.ShipDesign.PenetrationRequestCollection.CreateVerifyPenetrationBuilder | ( | ) |
Creates a NXOpen.Features.ShipDesign.VerifyPenetrationBuilder
Created in NX8.5.0
License requirements: nx_penetration_mgmt ("Penetration Management")
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.NXObject NXOpen.Features.ShipDesign.PenetrationRequestCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.NXObject with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX8.0.0
License requirements: nx_penetration_mgmt ("Penetration Management")
name | The name of the NXObject. |
NXOpen.Features.ShipDesign.PenetrationRequestBuilder [] NXOpen.Features.ShipDesign.PenetrationRequestCollection.ToArray | ( | ) |
Returns an array of NXOpen.Features.ShipDesign.PenetrationRequestBuilder objects.
|
get |
Returns the tag of this object.