NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.PenetrationRequest builder More...
Public Member Functions | |
unsafe void | AddNonIntersectedStructure (NXOpen.Body structure) |
Adds nonintersected structures More... | |
unsafe void | RemoveNonIntersectedStructures () |
Removes all nonintersected structures More... | |
unsafe void | SetDialogType (NXOpen.Features.ShipDesign.PenetrationRequestBuilder.RequestDialogType dialogType) |
Set the dialog type More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | CornerRadius [get] |
Returns the corner radius expression More... | |
unsafe NXOpen.Features.ShipDesign.PenetrationRequest.CoutoutType | CoutoutType [get, set] |
Returns or sets the coutout type More... | |
unsafe NXOpen.Expression | Diameter [get] |
Returns the diameter expression More... | |
unsafe NXOpen.Features.ShipDesign.PenetrationRequest.DirectionType | DirectionType [get, set] |
Returns or sets the direction type More... | |
unsafe NXOpen.Expression | Height [get] |
Returns the height expression More... | |
unsafe string | HoleSubType [get, set] |
Returns or sets the hole sub-type More... | |
unsafe string | HoleType [get, set] |
Returns or sets the hole type More... | |
unsafe NXOpen.Direction | HorizontalDirection [get, set] |
Returns or sets the horizontal direction More... | |
unsafe NXOpen.Sketch | ModifiedSketch [get, set] |
Returns or sets the modified sketch More... | |
unsafe NXOpen.Expression | Offset [get] |
Returns the offset expression More... | |
unsafe NXOpen.Direction | Orientation [get, set] |
Returns or sets the orientation More... | |
unsafe NXOpen.Expression | Radius [get] |
Returns the radius expression More... | |
unsafe NXOpen.Section | Sketch [get] |
Returns the sketch More... | |
unsafe NXOpen.Expression | Width [get] |
Returns the width expression More... | |
Represents a NXOpen.Features.ShipDesign.PenetrationRequest builder
To create a new instance of this class, use NXOpen.Features.ShipDesign.PenetrationRequestCollection.CreatePenetrationCutoutBuilder
Default values.
Property | Value |
---|---|
CornerRadius.Value |
0 |
CoutoutType |
Circular |
Diameter.Value |
0 |
DirectionType |
PerpendiculartoStructure |
Height.Value |
0 |
Offset.Value |
0 |
Radius.Value |
0 |
Width.Value |
0 |
Created in NX8.0.0
unsafe void NXOpen.Features.ShipDesign.PenetrationCutoutBuilder.AddNonIntersectedStructure | ( | NXOpen.Body | structure | ) |
Adds nonintersected structures
Created in NX8.5.0
License requirements: nx_penetration_mgmt ("Penetration Management")
structure |
unsafe void NXOpen.Features.ShipDesign.PenetrationCutoutBuilder.RemoveNonIntersectedStructures | ( | ) |
Removes all nonintersected structures
Created in NX8.5.0
License requirements: nx_penetration_mgmt ("Penetration Management")
unsafe void NXOpen.Features.ShipDesign.PenetrationCutoutBuilder.SetDialogType | ( | NXOpen.Features.ShipDesign.PenetrationRequestBuilder.RequestDialogType | dialogType | ) |
Set the dialog type
Created in NX8.5.0
License requirements: nx_penetration_mgmt ("Penetration Management")
dialogType |
|
get |
Returns the corner radius expression
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the coutout type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_penetration_mgmt ("Penetration Management")
|
get |
Returns the diameter expression
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the direction type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_penetration_mgmt ("Penetration Management")
|
get |
Returns the height expression
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the hole sub-type
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_penetration_mgmt ("Penetration Management")
|
getset |
Returns or sets the hole type
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_penetration_mgmt ("Penetration Management")
|
getset |
Returns or sets the horizontal direction
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_penetration_mgmt ("Penetration Management")
|
getset |
Returns or sets the modified sketch
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_penetration_mgmt ("Penetration Management")
|
get |
Returns the offset expression
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the orientation
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_penetration_mgmt ("Penetration Management")
|
get |
Returns the radius expression
Created in NX8.0.0
License requirements: None.
|
get |
Returns the sketch
Created in NX8.0.0
License requirements: None.
|
get |
Returns the width expression
Created in NX8.0.0
License requirements: None.