NXOpen .NET Reference
12.0.0
|
Represents the Penetration Request object. More...
Public Types | |
enum | RequestType { Single, Multiple } |
Represents the request type More... | |
enum | PenetrationType { PenetratingObject, PenetratingPoint } |
Represents the penetration type More... | |
enum | CoutoutType { Circular, Rectangular, FlatOval, UserDefined, ExistingSketch, NewSketch, None } |
Represents the Coutout type More... | |
enum | DirectionType { PerpendiculartoStructure, ParalleltoRoute, UserDefined } |
Represents the Direction type More... | |
enum | CompensationType { NotRequired, Standard, NonStandard, Sleeve, DoubleSleeve, Flange } |
Represents the Compensation type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Issue.IssueContent | |
unsafe NXOpen.Issue.IssueProperty[] | GetUserProperties () |
Returns the user definded NXOpen.Issue.IssueProperty s More... | |
unsafe NXOpen.Issue.IssueProperty | GetProperty (string propertyName) |
Returns the NXOpen.Issue.IssueProperty with this property name More... | |
unsafe void | ReloadProperties () |
Reloads all the NXOpen.Issue.IssueProperty s More... | |
unsafe void | SetPropertyValue (string propertyName, string propertyValue) |
Sets the value of NXOpen.Issue.IssueProperty More... | |
unsafe string | GetPropertyValue (string propertyName) |
Returns the value of NXOpen.Issue.IssueProperty More... | |
unsafe NXOpen.Issue.IssueAttachment[] | GetAllAttachments () |
Returns all the NXOpen.Issue.IssueAttachment s More... | |
unsafe NXOpen.Issue.IssueAttachment[] | GetChildAttachments () |
Returns the child NXOpen.Issue.IssueAttachment s More... | |
unsafe NXOpen.Issue.IssueAttachment | GetAttachment (string attachmentName) |
Returns the NXOpen.Issue.IssueAttachment with this attachment name More... | |
unsafe NXOpen.Issue.IssueAttachment | GetPartAttachment () |
Returns the NXOpen.Issue.IssueAttachment with part type More... | |
unsafe void | LoadAttachments () |
Loads the NXOpen.Issue.IssueAttachment s More... | |
unsafe void | AddAttachment (NXOpen.Issue.IssueAttachment attachment) |
Adds an NXOpen.Issue.IssueAttachment More... | |
unsafe void | RemoveAttachment (NXOpen.Issue.IssueAttachment attachment) |
Removes an NXOpen.Issue.IssueAttachment More... | |
unsafe NXOpen.Issue.IssueFolder[] | GetFolders () |
Returns all the child NXOpen.Issue.IssueFolder s More... | |
unsafe void | SaveChanges () |
Saves the changes to issue server More... | |
unsafe void | DiscardIssue () |
Discards the newly created issue which has not saved in external db yet More... | |
unsafe bool | IsCheckedOut (out string user) |
Returns whether the issue is checked out More... | |
unsafe void | Close (string coseNote) |
Closes the issue More... | |
unsafe bool | IsClosed () |
Returns whether the issue is closed More... | |
unsafe bool | IsReadOnly () |
Returns whether the issue is read only More... | |
unsafe void | SendToWorkflow (string workflowTemplate) |
Sends the issue to workflow process More... | |
unsafe void | Review (string reviewDecision, string comment) |
Signs off the current workflow task with decision More... | |
Properties inherited from NXOpen.Issue.IssueContent | |
unsafe string | AssignedUser [get, set] |
Returns or sets the assigned user More... | |
unsafe string | Comment [get, set] |
Returns or sets the issue comment More... | |
unsafe string | DueDate [get, set] |
Returns or sets the due date More... | |
unsafe bool | IsLocked [get] |
Returns the lock state More... | |
unsafe string | IssueId [get] |
Returns the issue id More... | |
unsafe NXOpen.Issue.IssueAttachment | PreviewImage [get, set] |
Returns or sets the preview image More... | |
unsafe string | Priority [get, set] |
Returns or sets the issue priority More... | |
unsafe string | Status [get, set] |
Returns or sets the issue status More... | |
unsafe string | Title [get, set] |
Returns or sets the issue title More... | |
Represents the Penetration Request object.
Not support KF.
Created in NX8.0.0